(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Draft, Table Hood (1-4479-01)

Draft, Table Hood (1-4479-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4479-01 SALE
2-8095-11
2-8095-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Weight
(kg)
Specifications Product Name Manufacturer Model Number JAN Code Features Quantity

฿ 217,720.00

฿ 153,688.55

FUME HOOD 1 Piece(s) 40 Day(s) 900X750X1100 - 78 - Table Hood ACD-9TF ACD-9TF 4560111767507 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. 1 unit

฿ 2,753.00

FUME HOOD 1 Piece(s) 19 Day(s) φ13X180 Option - Star Chief Star Chief for Draft ACD-9SS ACD-9SS 4560111769839 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. Can be used for assembling framework inside draft (ACD-9SS). 1 pc.

฿ 21,277.00

฿ 17,021.60

FUME HOOD 1 Piece(s) 40 Day(s) φ200 Option - Volume Damper Table Hood ACD-VD200 ACD-VD200 4560111769846 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. 1 pc.

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Main Body Material
    Steel
  • Power Supply
    AC100V 50/60Hz
  • Effective inside dimensions(mm)
    800X600X890
  • Material Details
    Door/ Strong Glass, Inner/Phenol Resin
  • Internal Lighting
    Fluorescent Lamp (15 W)×1
  • Power cord length(m)
    2.5 (3P Plug and 2P Plug Conversion adapters included)
  • Opening(mm)
    800X650
  • Connection Duct
    PVC, with Volume Damper, ø150 mm
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.

Product Description

To maximize work space inside the hood, gas piping, electrical wiring, and plumbing to left/right have been omitted, and instead there is a utility opening for external connection. A knob-type damper is provided on the exhaust port to allow the exhaust volume to be adjusted.

Part Number
1-4479-01 SALE
2-8095-11
2-8095-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Other Weight
(kg)
Specifications Product Name Manufacturer Model Number JAN Code Features Quantity

฿ 217,720.00

฿ 153,688.55

FUME HOOD 1 Piece(s) 40 Day(s) 900X750X1100 - 78 - Table Hood ACD-9TF ACD-9TF 4560111767507 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. 1 unit

฿ 2,753.00

FUME HOOD 1 Piece(s) 19 Day(s) φ13X180 Option - Star Chief Star Chief for Draft ACD-9SS ACD-9SS 4560111769839 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. Can be used for assembling framework inside draft (ACD-9SS). 1 pc.

฿ 21,277.00

฿ 17,021.60

FUME HOOD 1 Piece(s) 40 Day(s) φ200 Option - Volume Damper Table Hood ACD-VD200 ACD-VD200 4560111769846 To maximize work space inside hood, gas piping, electrical wiring, and plumbing to left/right have been omitted and has utility opening for external connection. Has volume damper in exhaust port for adjustment of exhaust air volume. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1