(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-3019-13 |
3-3019-14 |
3-3019-21 |
3-3019-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Air Amount (m3/min) |
Other | Compatible Model | Weight (kg) |
Specifications | Product Name | Manufacturer Model Number | JAN Code | Main Body Material | Power Supply | Accessory | Caster (φ mm) |
Duct Diameter (φ mm) |
Processing capability (m3/min) |
Filler | Amount of washing liquid (l) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127,086.00 ฿ 104,655.32 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | 8/10(50Hz/60HZ) | Option | - | 15 | Acid-Resistant Fan for SB-5N | Compact Scrubber SB-5N Acid-Resistant Fan | Acid-Resistant Fan for SB-5N | 4560111772549 | - | AC100V 50/60Hz | ø150 mm x 2.5 m Duct | - | 150 | - | - | - | - | 1 unit | ||
฿ 154,319.00 ฿ 127,081.70 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | 15/18(50Hz/60HZ) | Option | - | 28 | Acid-Resistant Fan for SB-10N | Compact Scrubber SB 10N Acid-Resistant Fan | Acid-Resistant Fan for SB-10N | 4560111772556 | - | AC100V 50/60Hz | ø200 mm x 2.5 m Duct | - | 200 | - | - | - | - | 1 unit | ||
฿ 170,470.00 ฿ 120,334.77 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 350X400X1277 | - | - | CD7P Series for HF-800DXN | 24 | - | Compact Scrubber SB-5N | SB-5N | 4560111772563 | Hard PVC (Vinyl Chloride Resin) | - | φ150 mm X 5 m Duct φ150 mm Hose Band X2 | 65 Nylon (with 2 diagonal stoppers) | 150 | 7 or Less | PP (Polypropylene) Summit Ring | Approx. 19 | A compact gas cleaner for cleaning toxic gas and others effectively. The pressure drop inside the main unit is small, and does not affect the performance of the draft itself. It is also suitable to use with a compact draft (CD7P series / HF-800DXN·CD9P series). | 1 unit | ||
฿ 236,383.00 ฿ 166,862.76 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 400X500X1407 | - | - | For CD9P Series | 35 | - | Compact Scrubber SB-10N | SB-10N | 4560111772570 | Hard PVC (Vinyl Chloride Resin) | - | φ200 mm X 5 m Duct φ200 mm Hose Band x 2 | 65 Nylon (with 2 diagonal stoppers) | 200 | 10 or Less | PP (Polypropylene) Summit Ring | Approx. 40 | A compact gas cleaner for cleaning toxic gas and others effectively. The pressure drop inside the main unit is small, and does not affect the performance of the draft itself. It is also suitable to use with a compact draft (CD7P series / HF-800DXN·CD9P series). | 1 unit |
Mobile gas washing equipment that is compact yet with excellent cleaning effects.
Part Number |
---|
3-3019-13 |
3-3019-14 |
3-3019-21 |
3-3019-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Air Amount (m3/min) |
Other | Compatible Model | Weight (kg) |
Specifications | Product Name | Manufacturer Model Number | JAN Code | Main Body Material | Power Supply | Accessory | Caster (φ mm) |
Duct Diameter (φ mm) |
Processing capability (m3/min) |
Filler | Amount of washing liquid (l) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 127,086.00 ฿ 104,655.32 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | 8/10(50Hz/60HZ) | Option | - | 15 | Acid-Resistant Fan for SB-5N | Compact Scrubber SB-5N Acid-Resistant Fan | Acid-Resistant Fan for SB-5N | 4560111772549 | - | AC100V 50/60Hz | ø150 mm x 2.5 m Duct | - | 150 | - | - | - | - | 1 unit | ||
฿ 154,319.00 ฿ 127,081.70 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | - | 15/18(50Hz/60HZ) | Option | - | 28 | Acid-Resistant Fan for SB-10N | Compact Scrubber SB 10N Acid-Resistant Fan | Acid-Resistant Fan for SB-10N | 4560111772556 | - | AC100V 50/60Hz | ø200 mm x 2.5 m Duct | - | 200 | - | - | - | - | 1 unit | ||
฿ 170,470.00 ฿ 120,334.77 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 350X400X1277 | - | - | CD7P Series for HF-800DXN | 24 | - | Compact Scrubber SB-5N | SB-5N | 4560111772563 | Hard PVC (Vinyl Chloride Resin) | - | φ150 mm X 5 m Duct φ150 mm Hose Band X2 | 65 Nylon (with 2 diagonal stoppers) | 150 | 7 or Less | PP (Polypropylene) Summit Ring | Approx. 19 | A compact gas cleaner for cleaning toxic gas and others effectively. The pressure drop inside the main unit is small, and does not affect the performance of the draft itself. It is also suitable to use with a compact draft (CD7P series / HF-800DXN·CD9P series). | 1 unit | ||
฿ 236,383.00 ฿ 166,862.76 |
FUME HOOD | 1 Piece(s) | 35 Day(s) | 400X500X1407 | - | - | For CD9P Series | 35 | - | Compact Scrubber SB-10N | SB-10N | 4560111772570 | Hard PVC (Vinyl Chloride Resin) | - | φ200 mm X 5 m Duct φ200 mm Hose Band x 2 | 65 Nylon (with 2 diagonal stoppers) | 200 | 10 or Less | PP (Polypropylene) Summit Ring | Approx. 40 | A compact gas cleaner for cleaning toxic gas and others effectively. The pressure drop inside the main unit is small, and does not affect the performance of the draft itself. It is also suitable to use with a compact draft (CD7P series / HF-800DXN·CD9P series). | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?