(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-7628-01 |
3-4062-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Amount (m3/min) |
Details Type | Product Name | Manufacturer Model Number | Structure Details | Power consumption (50/60 Hz) (W) |
Air volume details (50/60 Hz) | Static Pressure (50/60 Hz) | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293,138.00 ฿ 206,926.11 |
FUME HOOD | 1 Piece(s) | 60 Day(s) | - | Set (with Exhaust Amount Adjustment Function) | Draft HF-800DXNA Set | HF-800DXNA Set (with exhaust amount adjustment function) | - | (strong) 93/110, (medium) 75/74, (weak) 57/54 | (strong) 3.4/3.9, (medium) 2.3/2.5, (weak) 1.3/1.7 | (strong) 0.36/0.5, (medium) 0.33/0.42, (weak) 0.285/0.28 | HF-800DXNA can adjust the exhaust airflow rate with 3 levels (high, medium, low). Fan noise and power consumption can be controlled depending on the usage. As it is equipped with a wide sink, you can wash equipment efficiently. Activated carbon unit (sold separately) can be attached in one motion. | 1 unit | ||
฿ 208,340.00 ฿ 147,067.21 |
FUME HOOD | 1 Piece(s) | 60 Day(s) | 3.4/3.9 | Set | Compact Draft HF800DXN Set | HF-800DXN Set | Draft Body / Fan Unit / Duct Hose (φ100 mm x 2.5 m) | 93/110 | - | 0.36/0.5 | Fan noise and power consumption can be controlled depending on the usage. As it is equipped with a wide sink, you can wash equipment efficiently. Activated carbon unit (sold separately) can be attached in one motion. | 1 unit |
Can reduce the noise and power consumption of the fan according to applications. As it is equipped with a wide sink, equipment can be washed efficiently. Activated carbon unit (sold separately) can be attached in one motion.
Part Number |
---|
1-7628-01 |
3-4062-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Amount (m3/min) |
Details Type | Product Name | Manufacturer Model Number | Structure Details | Power consumption (50/60 Hz) (W) |
Air volume details (50/60 Hz) | Static Pressure (50/60 Hz) | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293,138.00 ฿ 206,926.11 |
FUME HOOD | 1 Piece(s) | 60 Day(s) | - | Set (with Exhaust Amount Adjustment Function) | Draft HF-800DXNA Set | HF-800DXNA Set (with exhaust amount adjustment function) | - | (strong) 93/110, (medium) 75/74, (weak) 57/54 | (strong) 3.4/3.9, (medium) 2.3/2.5, (weak) 1.3/1.7 | (strong) 0.36/0.5, (medium) 0.33/0.42, (weak) 0.285/0.28 | HF-800DXNA can adjust the exhaust airflow rate with 3 levels (high, medium, low). Fan noise and power consumption can be controlled depending on the usage. As it is equipped with a wide sink, you can wash equipment efficiently. Activated carbon unit (sold separately) can be attached in one motion. | 1 unit | ||
฿ 208,340.00 ฿ 147,067.21 |
FUME HOOD | 1 Piece(s) | 60 Day(s) | 3.4/3.9 | Set | Compact Draft HF800DXN Set | HF-800DXN Set | Draft Body / Fan Unit / Duct Hose (φ100 mm x 2.5 m) | 93/110 | - | 0.36/0.5 | Fan noise and power consumption can be controlled depending on the usage. As it is equipped with a wide sink, you can wash equipment efficiently. Activated carbon unit (sold separately) can be attached in one motion. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?