(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Draft 700 PVC

Compact Draft 700 PVC

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 3-4056-29

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    5.4/6.3
  • External Dimensions(mm)
    700X550X920/1160
  • Weight(kg)
    33.6
  • Water Supply and Drainage
    Available
  • Fan specifications
    With M Type Fan (Acid-resistant type)
  • Product Name
    Compact Draft 700 CD7P-SF
  • Manufacturer Model Number
    CD7P-SF
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X494
  • Sash opening surface(mm)
    620X575
  • Machine Internal Pressure Loss(Pa)
    23
  • Surface speed(m/s)
    Approximately 0.5 (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    Approximately 4 (when door 1/3 open, activated carbon unit not mounted), may vary depending on the work environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m), Hose Nipple (Outside Diameter φ16 mm)
  • Power consumption (50/60 Hz)(W)
    100/120
  • Static Pressure (50/60 Hz)
    0.39/0.55
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Depending on usage conditions, fan noise and power consumption can be reduced. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
Part Number
3-4056-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 164,190.00

฿ 115,901.72

FUME HOOD 1 Piece(s) 60 Day(s)

Basic Specifications

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    5.4/6.3
  • External Dimensions(mm)
    700X550X920/1160
  • Weight(kg)
    33.6
  • Water Supply and Drainage
    Available
  • Fan specifications
    With M Type Fan (Acid-resistant type)
  • Product Name
    Compact Draft 700 CD7P-SF
  • Manufacturer Model Number
    CD7P-SF
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X494
  • Sash opening surface(mm)
    620X575
  • Machine Internal Pressure Loss(Pa)
    23
  • Surface speed(m/s)
    Approximately 0.5 (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    Approximately 4 (when door 1/3 open, activated carbon unit not mounted), may vary depending on the work environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m), Hose Nipple (Outside Diameter φ16 mm)
  • Power consumption (50/60 Hz)(W)
    100/120
  • Static Pressure (50/60 Hz)
    0.39/0.55
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Depending on usage conditions, fan noise and power consumption can be reduced. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.

Product Description

The type with air volume adjustment fan can adjust the exhaust air volume to 3 levels: strong, medium and weak. Can reduce the noise and power consumption of the fan according to usage conditions. The front door is a balance weight type that can be set to close at an arbitrary position.

Specifications of 3-4056-29

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    5.4/6.3
  • External Dimensions(mm)
    700X550X920/1160
  • Weight(kg)
    33.6
  • Water Supply and Drainage
    Available
  • Fan specifications
    With M Type Fan (Acid-resistant type)
  • Product Name
    Compact Draft 700 CD7P-SF
  • Manufacturer Model Number
    CD7P-SF
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X494
  • Sash opening surface(mm)
    620X575
  • Machine Internal Pressure Loss(Pa)
    23
  • Surface speed(m/s)
    Approximately 0.5 (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    Approximately 4 (when door 1/3 open, activated carbon unit not mounted), may vary depending on the work environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m), Hose Nipple (Outside Diameter φ16 mm)
  • Power consumption (50/60 Hz)(W)
    100/120
  • Static Pressure (50/60 Hz)
    0.39/0.55
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Depending on usage conditions, fan noise and power consumption can be reduced. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
Part Number
3-4056-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 164,190.00

฿ 115,901.72

FUME HOOD 1 Piece(s) 60 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1