(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-sided glove box

Double-sided glove box

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-5650-01

  • Product Type
    Glove compartment
  • Size(mm)
    1225X758X623
  • Sterilization lamp
    NA
  • Weight(kg)
    41.5
  • Pass Box Size(mm)
    230X250X230
  • Power cord length(m)
    2.8 (2P Plug)
  • Thickness(mm)
    -
  • Product Name
    Double-sided glove box DGB-1000
  • Manufacturer Model Number
    DGB-1000
  • JAN Code
    4560111775281
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PMMA (Acrylic) plate thickness 5 mm
  • Pass Box Material
    PMMA (Acrylic) plate thickness: 10 mm
  • Material of Valve Mounting Part for Gas Replacement
    PC (Polycarbonate)
  • Gas Replacement Valve
    Main Body, Pass Box 2 Each (For Supply, Exhaust: For Outer Diameter ø10 mm Tube)
  • Power Supply
    AC100V50/60Hz15A
  • Glove Holder
    2 for Each Surface (Total 4), Outer Diameter 140 mm
  • Interior Outlet
    100 VAC 2P x 3 Ports x 1 Piece
  • Lighting
    Fluorescent Lamp 15 W×1 lamp, 2 pieces
  • Outlet and Lighting Switch
    One on each end
  • Positive pressure safe valve
    1 pc.
  • Features
    Since you can put your hands into the openings on both sides, it is suitable for complex experiments and experiments which require speed. It is possible to replace gas of the main unit and the pass box separately. There are an 100 VAC 2P electric outlet and 2 fluorescent lamps in the main unit.
  • Accessory
    Gloves for Glove Compartment Large x 2 Pairs, Spring x 4 pcs
  • 1 unit
Part Number
3-5650-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 197,432.00

฿ 139,367.25

GLOVE BOX 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Glove compartment
  • Size(mm)
    1225X758X623
  • Sterilization lamp
    NA
  • Weight(kg)
    41.5
  • Pass Box Size(mm)
    230X250X230
  • Power cord length(m)
    2.8 (2P Plug)
  • Thickness(mm)
    -
  • Product Name
    Double-sided glove box DGB-1000
  • Manufacturer Model Number
    DGB-1000
  • JAN Code
    4560111775281
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PMMA (Acrylic) plate thickness 5 mm
  • Pass Box Material
    PMMA (Acrylic) plate thickness: 10 mm
  • Material of Valve Mounting Part for Gas Replacement
    PC (Polycarbonate)
  • Gas Replacement Valve
    Main Body, Pass Box 2 Each (For Supply, Exhaust: For Outer Diameter ø10 mm Tube)
  • Power Supply
    AC100V50/60Hz15A
  • Glove Holder
    2 for Each Surface (Total 4), Outer Diameter 140 mm
  • Interior Outlet
    100 VAC 2P x 3 Ports x 1 Piece
  • Lighting
    Fluorescent Lamp 15 W×1 lamp, 2 pieces
  • Outlet and Lighting Switch
    One on each end
  • Positive pressure safe valve
    1 pc.
  • Features
    Since you can put your hands into the openings on both sides, it is suitable for complex experiments and experiments which require speed. It is possible to replace gas of the main unit and the pass box separately. There are an 100 VAC 2P electric outlet and 2 fluorescent lamps in the main unit.
  • Accessory
    Gloves for Glove Compartment Large x 2 Pairs, Spring x 4 pcs
  • 1 unit

Product Description

[Features]
·Since 2 people can work from both sides at the same time, it is suitable for complex experiments or experiments that require speed.

Specifications of 3-5650-01

  • Product Type
    Glove compartment
  • Size(mm)
    1225X758X623
  • Sterilization lamp
    NA
  • Weight(kg)
    41.5
  • Pass Box Size(mm)
    230X250X230
  • Power cord length(m)
    2.8 (2P Plug)
  • Thickness(mm)
    -
  • Product Name
    Double-sided glove box DGB-1000
  • Manufacturer Model Number
    DGB-1000
  • JAN Code
    4560111775281
  • Main Body Material
    Stainless Steel (SUS304)
  • Window Material
    PMMA (Acrylic) plate thickness 5 mm
  • Pass Box Material
    PMMA (Acrylic) plate thickness: 10 mm
  • Material of Valve Mounting Part for Gas Replacement
    PC (Polycarbonate)
  • Gas Replacement Valve
    Main Body, Pass Box 2 Each (For Supply, Exhaust: For Outer Diameter ø10 mm Tube)
  • Power Supply
    AC100V50/60Hz15A
  • Glove Holder
    2 for Each Surface (Total 4), Outer Diameter 140 mm
  • Interior Outlet
    100 VAC 2P x 3 Ports x 1 Piece
  • Lighting
    Fluorescent Lamp 15 W×1 lamp, 2 pieces
  • Outlet and Lighting Switch
    One on each end
  • Positive pressure safe valve
    1 pc.
  • Features
    Since you can put your hands into the openings on both sides, it is suitable for complex experiments and experiments which require speed. It is possible to replace gas of the main unit and the pass box separately. There are an 100 VAC 2P electric outlet and 2 fluorescent lamps in the main unit.
  • Accessory
    Gloves for Glove Compartment Large x 2 Pairs, Spring x 4 pcs
  • 1 unit
Part Number
3-5650-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 197,432.00

฿ 139,367.25

GLOVE BOX 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1