(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Acrylic Vacuum Glove Box (3-471-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-471-01 SALE
3-471-02 SALE
3-471-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code

฿ 359,123.00

฿ 253,504.93

GLOVE BOX 1 Piece(s) 35 Day(s) 1094X640X645 Approximately 75 Vacuum Glove Box VG800 VG800 4560111774635 1 unit

฿ 126,375.00

฿ 94,781.25

GLOVE BOX 1 Piece(s) 19 Day(s) 420X440X450 Approx. 19 Acrylic Vacuum Glove Box VG400 VG400 4560111725835 1 unit

฿ 284,117.00

฿ 200,558.19

GLOVE BOX 1 Piece(s) 35 Day(s) 850X590X600 Approximately 50 Acrylic Vacuum Glove Box VG600 VG600 4560111725842 1 unit

Basic Specifications

  • Product Type
    Glove compartment
  • Sterilization lamp
    NA
  • Pressure Resistance
    Body / approx. 1,330 Pa (10 Torr), Pass box / approx. 133 Pa (1 Torr)
  • Pass Box Internal Dimensions(mm)
    200X200X280
  • Recommended vacuum pump
    P.208 1-898-05 Oil Rotation Vacuum Pump GLD-136C, P.208 1-671-19 Oil Rotation Vacuum Pump GCD-136X
  • Main Body Material
    Transparent reinforced PMMA (acrylic)
  • Material for Valve/Vacuum Gauge Mounting Part
    PC (Polycarbonate)
  • Features
    Unsafe and highly toxic airborne substances can be handled within an environment that is changed to inert gas. The air is forced from the box and quickly replaced by the inert gas and dry air. Work instruments can be placed inside and removed from the box via a hatch in the left hand side, while access during use is via a pass-box on the right hand side. (VG400 is the front surface door only. There is no pass box.)
  • Accessory
    Gloves for Glove Compartment Large x 1, Double Valve x 4, (Body / Pass Box x 2 Each, Size / φ8 mm, φ14 mm) Sealing Lid x 2, Pressure Gauge x 2, Positive Pressure Compatible Inner Pressure Absorbing Bag x 1 Set
  • 1 unit

Product Description

Can be operated in environments where airborne unstable or highly toxic substances are converted to inert gases, etc. The air is forced from the box and quickly replaced by inert gas and dry air. Work instruments can be placed inside and removed from the box via a hatch in the left hand side, while access during use is via a pass-box on the right hand side. (Front door only for VG400. Pass box is not included.)

Part Number
3-471-01 SALE
3-471-02 SALE
3-471-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number JAN Code

฿ 359,123.00

฿ 253,504.93

GLOVE BOX 1 Piece(s) 35 Day(s) 1094X640X645 Approximately 75 Vacuum Glove Box VG800 VG800 4560111774635 1 unit

฿ 126,375.00

฿ 94,781.25

GLOVE BOX 1 Piece(s) 19 Day(s) 420X440X450 Approx. 19 Acrylic Vacuum Glove Box VG400 VG400 4560111725835 1 unit

฿ 284,117.00

฿ 200,558.19

GLOVE BOX 1 Piece(s) 35 Day(s) 850X590X600 Approximately 50 Acrylic Vacuum Glove Box VG600 VG600 4560111725842 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1