(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorbing Acid Gas Product Storage Cabinet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,707.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-5608-02 SALE
3-5608-03 SALE
3-5608-13
3-5608-21
3-5608-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Key External Dimensions
(mm)
Other Specifications Internal Dimensions
(mm)
Weight
(kg)
Manufacturer Product Name Manufacturer Model Number JAN Code Specification details Power Supply Power cord length Accessory Adsorption Method Storable quantity Power Consumption
(W)
Adsorption Device Operation (Fan) Features Quantity

฿ 70,957.00

฿ 53,217.75

MEDCAL CABINET 1 Piece(s) - 19 Day(s) With Key 310X353X430 - - 300X325X355 4.8 Adsorbing Acid Gas Product Storage Cabinet SDJ-500 SDJ-500 4580232990851 With key AC100V 50/60Hz 1.5 m (2P Plug) Pickling container x 2, dedicated adsorbent x 1 bag Special 3-chemical mix 500 ml reagent bottle / 5 to 6, 100 to 200 ml container / 8 to 12 30 When door is open, when vent switch is ON Adsorbs acid vapor generated during the storage of acid liquid. A forced-exhaust type which removes acid vapor at the point which it occurs. Has an indication lamp to show when to replace adsorbent. 1 unit

฿ 36,008.00

฿ 28,806.40

MEDCAL CABINET 1 Piece(s) - 19 Day(s) With Key 310X353X430 - - 300X325X355 4.3 Adsorbing Acid Gas Product Storage Cabinet SDB-100 SDB-100 - With key - - Pickling container x 2, dedicated adsorbent x 1 bag Special 3-chemical mix 500 ml reagent bottle / 5 to 6, 100 to 200 ml container / 8 to 12 - - Adsorbs acid vapor generated during the storage of acid liquid. A natural adsorption type which does not require power supply. Time to replace adsorbent (about 3 months) can be confirmed with the estimated replacement timing sticker. 1 unit

฿ 3,707.00

MEDCAL CABINET 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SDB) x 2 Bags - - Adsorbing Acid Gas Product Storage Cabinet SDB-200 SDB-200 - - - - - - - - - - 1 Pack (2 pcs)

฿ 7,415.00

MEDCAL CABINET 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SD) x 2 Bags - - Adsorbing Acid Gas Product Storage Cabinet SS-1400 SS-1400 4580232990837 - - - - - - - - - 1 Pack (2 pcs)

฿ 7,415.00

MEDCAL CABINET 1 Pack(s)

4 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SDJ) x 4 Bags - - Adsorbing Acid Gas Product Storage Cabinet SDJ-700 SDJ-700 4580232990875 - - - - - - - - - 1 Pack (4 pcs)

Basic Specifications

Product Description

Absorbs acid vapor generated during the storage of acid solutions.

Part Number
3-5608-02 SALE
3-5608-03 SALE
3-5608-13
3-5608-21
3-5608-22
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Key External Dimensions
(mm)
Other Specifications Internal Dimensions
(mm)
Weight
(kg)
Manufacturer Product Name Manufacturer Model Number JAN Code Specification details Power Supply Power cord length Accessory Adsorption Method Storable quantity Power Consumption
(W)
Adsorption Device Operation (Fan) Features Quantity

฿ 70,957.00

฿ 53,217.75

MEDCAL CABINET 1 Piece(s) - 19 Day(s) With Key 310X353X430 - - 300X325X355 4.8 Adsorbing Acid Gas Product Storage Cabinet SDJ-500 SDJ-500 4580232990851 With key AC100V 50/60Hz 1.5 m (2P Plug) Pickling container x 2, dedicated adsorbent x 1 bag Special 3-chemical mix 500 ml reagent bottle / 5 to 6, 100 to 200 ml container / 8 to 12 30 When door is open, when vent switch is ON Adsorbs acid vapor generated during the storage of acid liquid. A forced-exhaust type which removes acid vapor at the point which it occurs. Has an indication lamp to show when to replace adsorbent. 1 unit

฿ 36,008.00

฿ 28,806.40

MEDCAL CABINET 1 Piece(s) - 19 Day(s) With Key 310X353X430 - - 300X325X355 4.3 Adsorbing Acid Gas Product Storage Cabinet SDB-100 SDB-100 - With key - - Pickling container x 2, dedicated adsorbent x 1 bag Special 3-chemical mix 500 ml reagent bottle / 5 to 6, 100 to 200 ml container / 8 to 12 - - Adsorbs acid vapor generated during the storage of acid liquid. A natural adsorption type which does not require power supply. Time to replace adsorbent (about 3 months) can be confirmed with the estimated replacement timing sticker. 1 unit

฿ 3,707.00

MEDCAL CABINET 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SDB) x 2 Bags - - Adsorbing Acid Gas Product Storage Cabinet SDB-200 SDB-200 - - - - - - - - - - 1 Pack (2 pcs)

฿ 7,415.00

MEDCAL CABINET 1 Pack(s)

2 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SD) x 2 Bags - - Adsorbing Acid Gas Product Storage Cabinet SS-1400 SS-1400 4580232990837 - - - - - - - - - 1 Pack (2 pcs)

฿ 7,415.00

MEDCAL CABINET 1 Pack(s)

4 Pieces Per Package

19 Day(s) - - Option Replacement Adsorbent (For SDJ) x 4 Bags - - Adsorbing Acid Gas Product Storage Cabinet SDJ-700 SDJ-700 4580232990875 - - - - - - - - - 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1