(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Nitrate Ion Meter

Compact Nitrate Ion Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7344-13

  • Product Type
    Conductivity Meter
  • Measuring Range
    NO3-/62~6200ppm・mg/L・ NO3--N/14~1400ppm・mg/L
  • Power Supply(V)
    CR2032 Lithium Batteries x 2 (Included for Testing)
  • Size(mm)
    165X29X19
  • Calibration Technique
    Automatic calibration (1 or 2-point)
  • Measuring method
    Ion Electrode Method
  • Manufacturer Product Name
    Compact Nitrate Ion Meter B-743
  • Manufacturer Model Number
    B-743
  • JAN Code
    4540565004298
  • Weight(g)
    Approximately 52
  • Reproducibility
    ±10% against measurement value
  • Waterproof
    IP67 equivalent
  • Sample amount(ml)
    0.3
  • Accessory
    Dedicated Standard Liquid (150/2,000 ppm) pipette x 1
  • Features
    It can measure small (approx. 0.3 ml) samples. This small, stick-shaped type is easy to hold.
  • Internal Capacity
    1 unit
Part Number
1-7344-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 22,988.00

฿ 18,390.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Conductivity Meter
  • Measuring Range
    NO3-/62~6200ppm・mg/L・ NO3--N/14~1400ppm・mg/L
  • Power Supply(V)
    CR2032 Lithium Batteries x 2 (Included for Testing)
  • Size(mm)
    165X29X19
  • Calibration Technique
    Automatic calibration (1 or 2-point)
  • Measuring method
    Ion Electrode Method
  • Manufacturer Product Name
    Compact Nitrate Ion Meter B-743
  • Manufacturer Model Number
    B-743
  • JAN Code
    4540565004298
  • Weight(g)
    Approximately 52
  • Reproducibility
    ±10% against measurement value
  • Waterproof
    IP67 equivalent
  • Sample amount(ml)
    0.3
  • Accessory
    Dedicated Standard Liquid (150/2,000 ppm) pipette x 1
  • Features
    It can measure small (approx. 0.3 ml) samples. This small, stick-shaped type is easy to hold.
  • Internal Capacity
    1 unit

Product Description

Condensed convenience such as automatic calibration function in an easy-to-handle pen type body.
It enables measurement with a small amount of sample.

Specifications of 1-7344-13

  • Product Type
    Conductivity Meter
  • Measuring Range
    NO3-/62~6200ppm・mg/L・ NO3--N/14~1400ppm・mg/L
  • Power Supply(V)
    CR2032 Lithium Batteries x 2 (Included for Testing)
  • Size(mm)
    165X29X19
  • Calibration Technique
    Automatic calibration (1 or 2-point)
  • Measuring method
    Ion Electrode Method
  • Manufacturer Product Name
    Compact Nitrate Ion Meter B-743
  • Manufacturer Model Number
    B-743
  • JAN Code
    4540565004298
  • Weight(g)
    Approximately 52
  • Reproducibility
    ±10% against measurement value
  • Waterproof
    IP67 equivalent
  • Sample amount(ml)
    0.3
  • Accessory
    Dedicated Standard Liquid (150/2,000 ppm) pipette x 1
  • Features
    It can measure small (approx. 0.3 ml) samples. This small, stick-shaped type is easy to hold.
  • Internal Capacity
    1 unit
Part Number
1-7344-13 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 22,988.00

฿ 18,390.40

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1