(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data logger conductivity meter

Data logger conductivity meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-1942-01

  • Product Type
    Conductivity Meter
  • Measuring Range
    Conductivity/0-200.0 μS, 0.2-2.000/2-20.00/20-200.0 mS / TDS/0-132.0/132-1,320/1,320-13,200/13,200-132,000 ppm / Saline Concentration/0-12.00% salt / Temperature/0-60.0°C
  • Power Supply(V)
    AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately)
  • Size(mm)
    68X45X177
  • Display
    Includes 3-digit LCD backlight
  • Manufacturer Product Name
    Data logger conductivity meter CD-4307SD
  • Manufacturer Model Number
    CD-4307SD
  • JAN Code
    4986702202422
  • Weight(g)
    Approximately 489
  • Accessory
    Conductivity/TDS/Concentrated Salinity Electrode, SD Card (1GB), Hard Carrying Case
  • Features
    The data can be saved to an SD card, transferred to a PC, and edited in Excel®. Measurement of TDS (dissolution material) and salinity is also possible.
  • Interface
    RS232C, USB Output
  • Internal Capacity
    1 unit
Part Number
1-1942-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 20,367.00

฿ 16,293.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
・ You can import the data saved on the SD card to your computer and edit the data on Excel
・ It is also possible to measure TDS (soluble substance) and salinity

Specifications of 1-1942-01

  • Product Type
    Conductivity Meter
  • Measuring Range
    Conductivity/0-200.0 μS, 0.2-2.000/2-20.00/20-200.0 mS / TDS/0-132.0/132-1,320/1,320-13,200/13,200-132,000 ppm / Saline Concentration/0-12.00% salt / Temperature/0-60.0°C
  • Power Supply(V)
    AA Batteries x 6 (Included for Testing) or AC Adapter (Sold Separately)
  • Size(mm)
    68X45X177
  • Display
    Includes 3-digit LCD backlight
  • Manufacturer Product Name
    Data logger conductivity meter CD-4307SD
  • Manufacturer Model Number
    CD-4307SD
  • JAN Code
    4986702202422
  • Weight(g)
    Approximately 489
  • Accessory
    Conductivity/TDS/Concentrated Salinity Electrode, SD Card (1GB), Hard Carrying Case
  • Features
    The data can be saved to an SD card, transferred to a PC, and edited in Excel®. Measurement of TDS (dissolution material) and salinity is also possible.
  • Interface
    RS232C, USB Output
  • Internal Capacity
    1 unit
Part Number
1-1942-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 20,367.00

฿ 16,293.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1