(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi pH Meter 392R

Multi pH Meter 392R

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-7594-01

  • Product Type
    pH Meter
  • Measuring Range
    pH / 0 to 14, ORP / 0 to 2,000 mV, Temperature / 0 to +50°C
  • Resolution
    pH / 0.01, ORP / 0.1 / 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Measurement items
    pH・mV・℃
  • Size(mm)
    155.5X48X35
  • Manufacturer Product Name
    Multi pH Meter 392R
  • Manufacturer Model Number
    392R
  • JAN Code
    4562108502870
  • Weight(g)
    Approx. 265 (batteries included)
  • Measurement accuracy
    pH / ±0.03, ORP / ±(0.5% rdg + 2 dgt), Temperature / ±1°C
  • Accessory
    Carrying Case, Software, Sensor, pH 4/7/10 Standard Solution
  • Features
    Measurement of pH/ORP/temperature with 1 unit. Measured data MIN/MAX values can be saved and displayed. Data hold function / backlight function / auto-OFF function included.
  • Footnotes
    Optional sensor (1-5678-23) is required for ORP measurement.
  • Internal Capacity
    1 unit
Part Number
1-7594-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 24,912.00

฿ 19,929.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    pH Meter
  • Measuring Range
    pH / 0 to 14, ORP / 0 to 2,000 mV, Temperature / 0 to +50°C
  • Resolution
    pH / 0.01, ORP / 0.1 / 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Measurement items
    pH・mV・℃
  • Size(mm)
    155.5X48X35
  • Manufacturer Product Name
    Multi pH Meter 392R
  • Manufacturer Model Number
    392R
  • JAN Code
    4562108502870
  • Weight(g)
    Approx. 265 (batteries included)
  • Measurement accuracy
    pH / ±0.03, ORP / ±(0.5% rdg + 2 dgt), Temperature / ±1°C
  • Accessory
    Carrying Case, Software, Sensor, pH 4/7/10 Standard Solution
  • Features
    Measurement of pH/ORP/temperature with 1 unit. Measured data MIN/MAX values can be saved and displayed. Data hold function / backlight function / auto-OFF function included.
  • Footnotes
    Optional sensor (1-5678-23) is required for ORP measurement.
  • Internal Capacity
    1 unit

Specifications of 1-7594-01

  • Product Type
    pH Meter
  • Measuring Range
    pH / 0 to 14, ORP / 0 to 2,000 mV, Temperature / 0 to +50°C
  • Resolution
    pH / 0.01, ORP / 0.1 / 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    006P (9) 1 Battery (For testing)
  • Measurement items
    pH・mV・℃
  • Size(mm)
    155.5X48X35
  • Manufacturer Product Name
    Multi pH Meter 392R
  • Manufacturer Model Number
    392R
  • JAN Code
    4562108502870
  • Weight(g)
    Approx. 265 (batteries included)
  • Measurement accuracy
    pH / ±0.03, ORP / ±(0.5% rdg + 2 dgt), Temperature / ±1°C
  • Accessory
    Carrying Case, Software, Sensor, pH 4/7/10 Standard Solution
  • Features
    Measurement of pH/ORP/temperature with 1 unit. Measured data MIN/MAX values can be saved and displayed. Data hold function / backlight function / auto-OFF function included.
  • Footnotes
    Optional sensor (1-5678-23) is required for ORP measurement.
  • Internal Capacity
    1 unit
Part Number
1-7594-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 24,912.00

฿ 19,929.60

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1