(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1578-01 |
2-1578-02 |
2-1578-03 |
2-1578-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Specifications | Details Type | Manufacturer Product Name | Manufacturer Model Number | Sample requirements (ml) |
Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,805.00 ฿ 11,844.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | General Use | 5731C | pH Sensor GST-5731C | GST-5731C | 1 | - | 1 pc. | ||
฿ 17,082.00 ฿ 13,665.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | General Use | 5741C | pH Sensor GST-5741C | GST-5741C | 1 | Lead-free, built-in memory function (GST-5741C) | 1 pc. | ||
฿ 22,777.00 ฿ 18,221.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Temperature/0-60°C | For Organic Solvent Containing Type | - | pH Sensor ELP-031 | ELP-031 | 3 | - | 1 pc. | ||
฿ 25,622.00 ฿ 20,497.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | For Precision Measurement | - | pH Sensor ELP-032 | ELP-032 | 2 | - | 1 pc. |
pH electrode rendered sturdier by making the tip of the glass film thicker.
Part Number |
---|
2-1578-01 |
2-1578-02 |
2-1578-03 |
2-1578-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range | Specifications | Details Type | Manufacturer Product Name | Manufacturer Model Number | Sample requirements (ml) |
Detailed Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,805.00 ฿ 11,844.00 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | General Use | 5731C | pH Sensor GST-5731C | GST-5731C | 1 | - | 1 pc. | ||
฿ 17,082.00 ฿ 13,665.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | General Use | 5741C | pH Sensor GST-5741C | GST-5741C | 1 | Lead-free, built-in memory function (GST-5741C) | 1 pc. | ||
฿ 22,777.00 ฿ 18,221.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Temperature/0-60°C | For Organic Solvent Containing Type | - | pH Sensor ELP-031 | ELP-031 | 3 | - | 1 pc. | ||
฿ 25,622.00 ฿ 20,497.60 |
PH METER/CONDUCTIVITY METER | 1 Piece(s) | 19 Day(s) | pH/0-14 / Room Temperature/0-100°C | For Precision Measurement | - | pH Sensor ELP-032 | ELP-032 | 2 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?