(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop pH Meter

Desktop pH Meter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3491-01

  • Product Type
    pH Meter
  • Measuring Range
    pH / -2.000 to +20.000 pH, mV, Relative mV / -2,000.0 to +2,000.0 mV, Temperature / Manual / -30.0 to +130.0°C. Auto / -5.0 to +130.0°C
  • Resolution
    pH / 0.001, 0.01 pH, mV, Relative mV / 0.1, 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    AC Adapter (Included)
  • Measurement items
    pH, mV, Relative mV, °C
  • Specifications
    Maintenance-Free Kit
  • Size(mm)
    204X174X74
  • Manufacturer Product Name
    Desktop pH Meter S22030019029
  • Manufacturer Model Number
    30019029
  • Weight(g)
    890
  • Accuracy
    pH / ±0.002 pH, mV Relative mV / ±0.2 mV Temperature / ±0.1°C
  • Standard
    Compliant with ISO 9001
  • Dust-proof and waterproof
    IP54
  • Memory
    1000 pieces of data
  • External I/O
    RS232・USB-A/B
  • Calibration Points
    5 points
  • Kit Contents
    Seven Compact S220 (body), pH Electrode (InLab Expert Pro-ISM), pH Measuring Guide, pH Standard Solution (pH4.01, 7.00, 9.21, 10.00) x 2 Bags Each, Electrode Holder (uPlaceTM), Protective Cover Adapted, Compatibility & Test Certificate
  • Features
    The electrode holder (uPlaceTM) can be operated vertically with one hand. Electrodes can be managed accurately, since ISM® electrodes are used.
  • Detailed Specifications
    Automatic/manual temperature compensation and security functions included
  • Internal Capacity
    1 unit
Part Number
1-3491-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,227.00

฿ 74,420.25

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    pH Meter
  • Measuring Range
    pH / -2.000 to +20.000 pH, mV, Relative mV / -2,000.0 to +2,000.0 mV, Temperature / Manual / -30.0 to +130.0°C. Auto / -5.0 to +130.0°C
  • Resolution
    pH / 0.001, 0.01 pH, mV, Relative mV / 0.1, 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    AC Adapter (Included)
  • Measurement items
    pH, mV, Relative mV, °C
  • Specifications
    Maintenance-Free Kit
  • Size(mm)
    204X174X74
  • Manufacturer Product Name
    Desktop pH Meter S22030019029
  • Manufacturer Model Number
    30019029
  • Weight(g)
    890
  • Accuracy
    pH / ±0.002 pH, mV Relative mV / ±0.2 mV Temperature / ±0.1°C
  • Standard
    Compliant with ISO 9001
  • Dust-proof and waterproof
    IP54
  • Memory
    1000 pieces of data
  • External I/O
    RS232・USB-A/B
  • Calibration Points
    5 points
  • Kit Contents
    Seven Compact S220 (body), pH Electrode (InLab Expert Pro-ISM), pH Measuring Guide, pH Standard Solution (pH4.01, 7.00, 9.21, 10.00) x 2 Bags Each, Electrode Holder (uPlaceTM), Protective Cover Adapted, Compatibility & Test Certificate
  • Features
    The electrode holder (uPlaceTM) can be operated vertically with one hand. Electrodes can be managed accurately, since ISM® electrodes are used.
  • Detailed Specifications
    Automatic/manual temperature compensation and security functions included
  • Internal Capacity
    1 unit

Specifications of 1-3491-01

  • Product Type
    pH Meter
  • Measuring Range
    pH / -2.000 to +20.000 pH, mV, Relative mV / -2,000.0 to +2,000.0 mV, Temperature / Manual / -30.0 to +130.0°C. Auto / -5.0 to +130.0°C
  • Resolution
    pH / 0.001, 0.01 pH, mV, Relative mV / 0.1, 1 mV, Temperature / 0.1°C
  • Power Supply(V)
    AC Adapter (Included)
  • Measurement items
    pH, mV, Relative mV, °C
  • Specifications
    Maintenance-Free Kit
  • Size(mm)
    204X174X74
  • Manufacturer Product Name
    Desktop pH Meter S22030019029
  • Manufacturer Model Number
    30019029
  • Weight(g)
    890
  • Accuracy
    pH / ±0.002 pH, mV Relative mV / ±0.2 mV Temperature / ±0.1°C
  • Standard
    Compliant with ISO 9001
  • Dust-proof and waterproof
    IP54
  • Memory
    1000 pieces of data
  • External I/O
    RS232・USB-A/B
  • Calibration Points
    5 points
  • Kit Contents
    Seven Compact S220 (body), pH Electrode (InLab Expert Pro-ISM), pH Measuring Guide, pH Standard Solution (pH4.01, 7.00, 9.21, 10.00) x 2 Bags Each, Electrode Holder (uPlaceTM), Protective Cover Adapted, Compatibility & Test Certificate
  • Features
    The electrode holder (uPlaceTM) can be operated vertically with one hand. Electrodes can be managed accurately, since ISM® electrodes are used.
  • Detailed Specifications
    Automatic/manual temperature compensation and security functions included
  • Internal Capacity
    1 unit
Part Number
1-3491-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 99,227.00

฿ 74,420.25

PH METER/CONDUCTIVITY METER 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1