(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-584-01 |
1-584-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate size (mm) |
Manufacturer Product Name | Part Number | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 8,955.00 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | φ130 | General Purpose Electronic Balance FX-300iWP | FX-300iWP | 4981046603317 | ||
฿ 14,185.00 ฿ 11,348.00 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 16 Day(s) | φ150 | General Purpose Electronic Balance FX-1200iWP | FX-1200iWP | 4981046603324 |
A stand with a level indicator that's convenient as a stand for equipment that places importance on a horizontal level such as direct-reading balances and precision equipment.
Part Number |
---|
1-584-01 |
1-584-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plate size (mm) |
Manufacturer Product Name | Part Number | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 8,955.00 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | φ130 | General Purpose Electronic Balance FX-300iWP | FX-300iWP | 4981046603317 | ||
฿ 14,185.00 ฿ 11,348.00 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 16 Day(s) | φ150 | General Purpose Electronic Balance FX-1200iWP | FX-1200iWP | 4981046603324 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?