(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electromagnetically Driven Delivery Liquid Pump (1-5044-11)

Electromagnetically Driven Delivery Liquid Pump (1-5044-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5044-11
1-5044-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Max. Flow
(ml/min)
Manufacturer Product Name Part Number Specification details Maximum Discharge Pressure
(kPa)
Internal Capacity

฿ 9,532.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 10 0.9L/min Electromagnetically Driven Delivery Liquid Pump MW-901EEA MW-901EEA Self lifting height 2 m 39.0 or more 1 unit

฿ 10,063.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 10 0.5L/min Electromagnetic liquid feed pump MW-902EEA MW-902EEA Self lifting height 1 m 18.0 or more 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Size(mm)
    80×125×89.5
  • Connection Dia.(mm)
    Rc1/8 Female Thread
  • Material
    Valve/diaphragm: EPDM (ethylene propylene rubber); base: PP (polypropylene)
  • Power Supply
    100 VAC 16 W 0.15 A (50/60 Hz) or less
  • Accessory
    Tube joint (for Rc1/8 ø6 x ø4 mm tubes)
  • Insulation type
    E Type
  • Weight(kg)
    0.85
  • Features
    Self-supply method so the priming does not require pretreatment.
  • Internal Capacity
    1 unit

Product Description

Since it is a self-priming type, pretreatment of priming water is not required, and it can be used as a medical testing device or a pure water production device.

Part Number
1-5044-11
1-5044-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Max. Flow
(ml/min)
Manufacturer Product Name Part Number Specification details Maximum Discharge Pressure
(kPa)
Internal Capacity

฿ 9,532.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 10 0.9L/min Electromagnetically Driven Delivery Liquid Pump MW-901EEA MW-901EEA Self lifting height 2 m 39.0 or more 1 unit

฿ 10,063.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 10 0.5L/min Electromagnetic liquid feed pump MW-902EEA MW-902EEA Self lifting height 1 m 18.0 or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1