(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Piston Diaphragm Pressure Pump (1-1505-01)

4-Piston Diaphragm Pressure Pump (1-1505-01)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1505-01
1-1505-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Manufacturer Product Name Part Number Internal Capacity

฿ 7,977.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 DC (Fuse 14 A) Diaphragm Pressure Pump 4405-143 4405-143 1 unit

฿ 8,147.00

฿ 4,888.20

PUMPING EQUIPMENT 1 Piece(s) Same day DC24 (Fuse 2.0 A) Diaphragm Pressure Pump 4405-343 4405-343 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Size(mm)
    160×208×95
  • Connection Dia.(mm)
    1/2" (φ13) Hose Connection
  • Max. Flow(ml/min)
    12500
  • Material
    Main body: PP (polypropylene), Diaphragm: Santoprene®, Valve: EPDM (ethylene-propylene rubber)
  • Maximum Discharge Pressure(kPa)
    2.4
  • Weight(kg)
    1.8
  • Internal Capacity
    1 unit

Product Description

Fully self-priming Pump that can be used in a wide range of worksites as it can handle idling and water/seawater.

Part Number
1-1505-01
1-1505-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Manufacturer Product Name Part Number Internal Capacity

฿ 7,977.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 DC (Fuse 14 A) Diaphragm Pressure Pump 4405-143 4405-143 1 unit

฿ 8,147.00

฿ 4,888.20

PUMPING EQUIPMENT 1 Piece(s) Same day DC24 (Fuse 2.0 A) Diaphragm Pressure Pump 4405-343 4405-343 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1