(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Piston Diaphragm Pressure Pump

3-Piston Diaphragm Pressure Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,048.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1504-01
1-1504-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Voltage
(V)
Max. Flow
(ml/min)
Manufacturer Product Name Part Number Maximum Discharge Pressure
(kPa)
Weight
(kg)
Internal Capacity

฿ 5,048.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 121×229×152 12 DC (Fuse 10 A) 11000 Pressure Pump 03521049A 3526-144 Approximately 333 1.59 1 unit

฿ 16,803.00

฿ 13,442.40

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) 230×152×121 AC115 15100 3-Piston Diaphragm Pressure Pump 03521049A Approximately 402 Approx. 1.6 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Connection Dia.(mm)
    1/2 Inch (φ13mm) Hose Connection
  • Material
    Body: PP (polypropylene), Diaphragm: Santoprene ®, Valve: EPDM (ethylene propylene rubber)
  • Features
    3-chamber construction with bypass function which prevents pulsation. 100% self-priming, and capable of idling.
  • Internal Capacity
    1 unit

Product Description

Three chambers with bypass function prevent pulsation. Completely self-priming type that supports idling operation.

Part Number
1-1504-01
1-1504-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Voltage
(V)
Max. Flow
(ml/min)
Manufacturer Product Name Part Number Maximum Discharge Pressure
(kPa)
Weight
(kg)
Internal Capacity

฿ 5,048.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 121×229×152 12 DC (Fuse 10 A) 11000 Pressure Pump 03521049A 3526-144 Approximately 333 1.59 1 unit

฿ 16,803.00

฿ 13,442.40

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) 230×152×121 AC115 15100 3-Piston Diaphragm Pressure Pump 03521049A Approximately 402 Approx. 1.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1