(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small 2 Piston Diaphragm Pressure Pump

Small 2 Piston Diaphragm Pressure Pump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,832.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1503-01
1-1503-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Manufacturer Product Name Part Number Internal Capacity

฿ 6,832.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 DC (Fuse 12 A) Small Diaphragm Pressure Pump 2100-12 2100-12 1 unit

฿ 7,508.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 24 DC (Fuse 12 A) Diaphragm Low-Pressure Pump 2100-740 2100-740 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Size(mm)
    95×83×208
  • Connection Dia.(mm)
    3/8" (ø9) NPT Internal Thread
  • Max. Flow(ml/min)
    8700
  • Material
    Body: PP (polypropylene), Diaphragm: Santoprene ®, Valve: EPDM (ethylene propylene rubber)
  • Maximum Discharge Pressure(kPa)
    Approximately 186
  • Included port
    1/2" telescopic x 2 pcs (white), 3/4" NPT male screw x 1 pc (gray)
  • Weight(kg)
    1.5
  • Internal Capacity
    1 unit

Product Description

Completely self-priming type that supports operation with air and water/sea water.

Part Number
1-1503-01
1-1503-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Manufacturer Product Name Part Number Internal Capacity

฿ 6,832.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 DC (Fuse 12 A) Small Diaphragm Pressure Pump 2100-12 2100-12 1 unit

฿ 7,508.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 24 DC (Fuse 12 A) Diaphragm Low-Pressure Pump 2100-740 2100-740 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1