(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pump Maximum Discharge Amount (ml/min) 10000

Diaphragm Pump Maximum Discharge Amount (ml/min) 10000

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 35,302.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-656-01 SALE
1-656-02 SALE
1-656-03 SALE
1-656-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Part Number JAN Code Material Maximum Discharge Pressure
(kPa)
Operating air pressure
(Mpa)
Weight
(kg)
Internal Capacity

฿ 41,565.00

฿ 33,252.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 110×155×149 A Type Diaphragm pump NDP-5FAT NDP-5FAT 4945831000088 Main body (wetted parts) / Aluminum alloy (AC4C) 690(7kgf/cm2) Approximately 0.20 to 0.69 (2 to 7 kgf/cm2) 1.6 1 unit

฿ 63,200.00

฿ 50,560.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 110×155×149 S Type Diaphragm pump NDP-5FST NDP-5FST 4945831000217 Main body (wetted parts) / Stainless steel (SCS-14) 690(7kgf/cm2) Approximately 0.20 to 0.69 (2 to 7 kgf/cm2) 2.7 1 unit

฿ 35,302.00

฿ 28,241.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 112×156×147 P Type Diaphragm pump NDP-5FPT NDP-5FPT 4945831000347 Main unit (wetted part)/glass reinforced PP 490(5kgf/cm2) Approximately 0.20 to 0.49 (2 to 5 kgf/cm2) 1.4 1 unit

฿ 57,505.00

฿ 46,004.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 112×156×147 V Type Diaphragm Pump NDP-5FVT NDP-5FVT 4945831000613 Main unit (wetted part) / PVDF 490(5kgf/cm2) Approximately 0.20 to 0.49 (2 to 5 kgf/cm2) 1.7 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Discharge Quantity(ml/min)
    10000 (maximum)
  • Self-suction force
    1.0m
  • Internal Capacity
    1 unit

Product Description

[Features]
· Features outstanding wear resistance.
· Can also be operated as completely self-priming type.
· Has high discharge head.
· It is an air-driven type with explosion-proof specification.
· The discharge is very large, and it is simple to control the flow rate.

Part Number
1-656-01 SALE
1-656-02 SALE
1-656-03 SALE
1-656-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Details Type Manufacturer Product Name Part Number JAN Code Material Maximum Discharge Pressure
(kPa)
Operating air pressure
(Mpa)
Weight
(kg)
Internal Capacity

฿ 41,565.00

฿ 33,252.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 110×155×149 A Type Diaphragm pump NDP-5FAT NDP-5FAT 4945831000088 Main body (wetted parts) / Aluminum alloy (AC4C) 690(7kgf/cm2) Approximately 0.20 to 0.69 (2 to 7 kgf/cm2) 1.6 1 unit

฿ 63,200.00

฿ 50,560.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 110×155×149 S Type Diaphragm pump NDP-5FST NDP-5FST 4945831000217 Main body (wetted parts) / Stainless steel (SCS-14) 690(7kgf/cm2) Approximately 0.20 to 0.69 (2 to 7 kgf/cm2) 2.7 1 unit

฿ 35,302.00

฿ 28,241.60

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 112×156×147 P Type Diaphragm pump NDP-5FPT NDP-5FPT 4945831000347 Main unit (wetted part)/glass reinforced PP 490(5kgf/cm2) Approximately 0.20 to 0.49 (2 to 5 kgf/cm2) 1.4 1 unit

฿ 57,505.00

฿ 46,004.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 112×156×147 V Type Diaphragm Pump NDP-5FVT NDP-5FVT 4945831000613 Main unit (wetted part) / PVDF 490(5kgf/cm2) Approximately 0.20 to 0.49 (2 to 5 kgf/cm2) 1.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1