(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Liquid Diaphragm Pump (1-2396-01)

Small Liquid Diaphragm Pump (1-2396-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2395-02 SALE
1-2396-01 SALE
1-2396-02 SALE
1-2397-01 SALE
1-2397-02 SALE
1-2398-01 SALE
1-2398-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Part Number Material Rated Voltage
(V)
Maximum Current
(mA)
Compatible Chemicals Unsuitable chemicals Internal Capacity

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2E Type 24V Pump DPE400BL2E 24 VDC DPE-400BL-2E Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/EPDM (ethylene propylene rubber) DC24 450 Aqueous Ammonia / Citric Acid / Caustic Soda / Ethanol / Caustic Potash Mineral Oil, Trichloroethylene, Benzaldehyde, Carbon tetrachloride, Toluene 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2G Type 12V Pump DPE400BL2G 12 VDC DPE-400BL-2G Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC12 900 Ethanol, Mineral Oil, Ethylene Glycol, Sodium Carbonate Chlorosulfonic Acid, Formalin, Glacial Acetic Acid, Methyl Ethyl Ketone 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2G Type 24V Pump DPE400BL2G 24 VDC DPE-400BL-2G Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC24 450 Ethanol, Mineral Oil, Ethylene Glycol, Sodium Carbonate Chlorosulfonic Acid, Formalin, Glacial Acetic Acid, Methyl Ethyl Ketone 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7G Shape 12 V Pump DPE400BL7G 12 VDC DPE-400BL-7G Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC12 900 Ethanol, Carbon Tetrachloride, Trichlene, Xylene, Silicone Oil Acetone / Chlorosulfonic Acid / Formalin / Aqueous Ammonia / Glacial Acetic Acid 1 pc.

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7G Shape 24 V Pump DPE400BL7G 24 VDC DPE-400BL-7G Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC24 450 Ethanol, Carbon Tetrachloride, Trichlene, Xylene, Silicone Oil Acetone / Chlorosulfonic Acid / Formalin / Aqueous Ammonia / Glacial Acetic Acid 1 pc.

฿ 18,753.00

฿ 15,002.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7P Shape 12 V Pump DPE400BL7P 12 VDC DPE-400BL-7P Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FFKM (perfluoro fluorine rubber) DC12 900 Ethanol, Glacial Acetic Acid, Methyl Ethyl Ketone, Chloroform, Benzene Chlorosulfonic Acid, Freon R-112/113, Fluorine Oil 1 pc.

฿ 18,753.00

฿ 15,002.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7P Shape 24 V Pump DPE400BL7P 24 VDC DPE-400BL-7P Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FFKM (perfluoro fluorine rubber) DC24 450 Ethanol, Glacial Acetic Acid, Methyl Ethyl Ketone, Chloroform, Benzene Chlorosulfonic Acid, Freon R-112/113, Fluorine Oil 1 pc.

Basic Specifications

  • Product Type
    Fluid feed pump
  • Flow rate range(ml/min)
    400
  • Size(mm)
    69.2×50.0×73.5
  • Operating Pressure(mpa)
    0~0.10(0~1kgf/cm2)
  • Self-suction force
    40kPa(300mmHg)
  • Suction/Discharge Diameter(mm)
    O.D. φ5.4
  • Weight(kg)
    0.23
  • Features
    Equipped with a pulse absorption mechanism (PAT) function.

Product Description

Brushless motor with excellent durability is used.

Part Number
1-2395-02 SALE
1-2396-01 SALE
1-2396-02 SALE
1-2397-01 SALE
1-2397-02 SALE
1-2398-01 SALE
1-2398-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Part Number Material Rated Voltage
(V)
Maximum Current
(mA)
Compatible Chemicals Unsuitable chemicals Internal Capacity

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2E Type 24V Pump DPE400BL2E 24 VDC DPE-400BL-2E Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/EPDM (ethylene propylene rubber) DC24 450 Aqueous Ammonia / Citric Acid / Caustic Soda / Ethanol / Caustic Potash Mineral Oil, Trichloroethylene, Benzaldehyde, Carbon tetrachloride, Toluene 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2G Type 12V Pump DPE400BL2G 12 VDC DPE-400BL-2G Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC12 900 Ethanol, Mineral Oil, Ethylene Glycol, Sodium Carbonate Chlorosulfonic Acid, Formalin, Glacial Acetic Acid, Methyl Ethyl Ketone 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 2G Type 24V Pump DPE400BL2G 24 VDC DPE-400BL-2G Cylinder head, (head cover)/PA (polyamide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC24 450 Ethanol, Mineral Oil, Ethylene Glycol, Sodium Carbonate Chlorosulfonic Acid, Formalin, Glacial Acetic Acid, Methyl Ethyl Ketone 1 unit

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7G Shape 12 V Pump DPE400BL7G 12 VDC DPE-400BL-7G Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC12 900 Ethanol, Carbon Tetrachloride, Trichlene, Xylene, Silicone Oil Acetone / Chlorosulfonic Acid / Formalin / Aqueous Ammonia / Glacial Acetic Acid 1 pc.

฿ 15,065.00

฿ 12,052.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7G Shape 24 V Pump DPE400BL7G 24 VDC DPE-400BL-7G Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FKM (fluorine rubber) DC24 450 Ethanol, Carbon Tetrachloride, Trichlene, Xylene, Silicone Oil Acetone / Chlorosulfonic Acid / Formalin / Aqueous Ammonia / Glacial Acetic Acid 1 pc.

฿ 18,753.00

฿ 15,002.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7P Shape 12 V Pump DPE400BL7P 12 VDC DPE-400BL-7P Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FFKM (perfluoro fluorine rubber) DC12 900 Ethanol, Glacial Acetic Acid, Methyl Ethyl Ketone, Chloroform, Benzene Chlorosulfonic Acid, Freon R-112/113, Fluorine Oil 1 pc.

฿ 18,753.00

฿ 15,002.40

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 7P Shape 24 V Pump DPE400BL7P 24 VDC DPE-400BL-7P Cylinder head, (head cover)/PPS (polyphenylene sulfide), diaphragm/PTFE (ethylene tetrafluoride), valve, O-ring/FFKM (perfluoro fluorine rubber) DC24 450 Ethanol, Glacial Acetic Acid, Methyl Ethyl Ketone, Chloroform, Benzene Chlorosulfonic Acid, Freon R-112/113, Fluorine Oil 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1