(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5797-01 |
1-5797-02 |
1-5797-03 |
1-5797-04 |
1-5797-05 |
1-5797-06 |
1-5797-11 |
1-5797-13 |
1-5797-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Size (mm) |
Other | Details Type | Specifications | Connection Dia. (mm) |
Manufacturer Product Name | Part Number | Specification details | Material | Power Supply | Power Consumption (W) |
Discharge Pressure (MPa) |
Current (A) |
Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,947.00 ฿ 20,757.60 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0.1 to 100 | 48×66×50 | - | K Type Direct Current 24 V | - | φ4.3 | Constant Rate Pump SNF10KP24PSCUV | SNF10KP24PSCUV | Self-priming pump head MAX 3 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | DC24V | 3.3 | 0-0.1 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 29,123.00 ฿ 23,298.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0.1 to 100 | 48×66×50 | - | T Type DC 24 V | - | φ4.3 | Constant Rate Pump SNF10TT24PSCUV | SNF10TT24PSCUV | Self-priming pump head MAX 3 m | Liquid Contacting Part / Head: PVDF, Valve: FFPM, Diaphragm: PTFE | DC24V | 3.3 | 0-0.1 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 29,123.00 ฿ 23,298.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | P Type AC 100 V | - | φ4.3 | Micro flow control pump SNF10KP24E | SNF10KP24E | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | AC100V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 30,713.00 ฿ 24,570.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | T Type AC 100 V | - | φ4.3 | Micro flow control pump SNF10KT24E | SNF10KT24E | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve: FFPM, Diaphragm: PTFE | AC100V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 21,182.00 ฿ 16,945.60 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | P Type DC 24 V | - | φ4.3 | Micro flow control pump SNF10KP24V | SNF10KP24V | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | DC24V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 22,238.00 ฿ 17,790.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | T Type DC 24 V | - | φ4.3 | Micro flow control pump SNF10KT24V | SNF10KT24V | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve: FFPM, Diaphragm: PTFE | DC24V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 4,078.00 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | - | - | Option | - | Separate volume controller | - | Separate volume controller | Separate volume controller | - | - | - | - | - | - | - | Cannot be Used for SNF10KP24V/SNF10KT24V. | 1 pc. | ||
฿ 953.00 |
PUMPING EQUIPMENT | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | - | Option | - | TRP-KL1 (Hose Clip) | - | Hose Clip TPR-KL1 | TRP-KL1 (Contains 10 Hose Clips) | - | - | - | - | - | - | - | - | 1 Bag (10 pcs) | ||
฿ 183.00 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | - | - | Option | - | Silicone tube (1 m) | - | Silicone Tube | Silicone tube (1 m) | - | - | - | - | - | - | - | - | 1 pc (1 m) |
An ultra-small pump that integrates the controller and pump. The control circuit reduces the burden on the DC motor and achieves smooth driving. An extremely drip-proof construction has been achieved using a special resin.
Part Number |
---|
1-5797-01 |
1-5797-02 |
1-5797-03 |
1-5797-04 |
1-5797-05 |
1-5797-06 |
1-5797-11 |
1-5797-13 |
1-5797-14 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Flow rate range (ml/min) |
Size (mm) |
Other | Details Type | Specifications | Connection Dia. (mm) |
Manufacturer Product Name | Part Number | Specification details | Material | Power Supply | Power Consumption (W) |
Discharge Pressure (MPa) |
Current (A) |
Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,947.00 ฿ 20,757.60 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0.1 to 100 | 48×66×50 | - | K Type Direct Current 24 V | - | φ4.3 | Constant Rate Pump SNF10KP24PSCUV | SNF10KP24PSCUV | Self-priming pump head MAX 3 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | DC24V | 3.3 | 0-0.1 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 29,123.00 ฿ 23,298.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0.1 to 100 | 48×66×50 | - | T Type DC 24 V | - | φ4.3 | Constant Rate Pump SNF10TT24PSCUV | SNF10TT24PSCUV | Self-priming pump head MAX 3 m | Liquid Contacting Part / Head: PVDF, Valve: FFPM, Diaphragm: PTFE | DC24V | 3.3 | 0-0.1 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 29,123.00 ฿ 23,298.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | P Type AC 100 V | - | φ4.3 | Micro flow control pump SNF10KP24E | SNF10KP24E | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | AC100V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 30,713.00 ฿ 24,570.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | T Type AC 100 V | - | φ4.3 | Micro flow control pump SNF10KT24E | SNF10KT24E | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve: FFPM, Diaphragm: PTFE | AC100V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 21,182.00 ฿ 16,945.60 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | P Type DC 24 V | - | φ4.3 | Micro flow control pump SNF10KP24V | SNF10KP24V | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve/Diaphragm: EPDM | DC24V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 22,238.00 ฿ 17,790.40 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | 0–100 | 48×66×50 | - | T Type DC 24 V | - | φ4.3 | Micro flow control pump SNF10KT24V | SNF10KT24V | Self-priming pump head MAX 1 m | Liquid Contacting Part / Head: PP, Valve: FFPM, Diaphragm: PTFE | DC24V | 3.3 | 0-0.05 | 0.14 | An ultra-small pump that integrates the controller and pump. The control circuit suppresses the burden on the DC motor and achieves smooth driving. Excellent drip-proof structure is realized with the special resin. | - | 1 unit | ||
฿ 4,078.00 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | - | - | Option | - | Separate volume controller | - | Separate volume controller | Separate volume controller | - | - | - | - | - | - | - | Cannot be Used for SNF10KP24V/SNF10KT24V. | 1 pc. | ||
฿ 953.00 |
PUMPING EQUIPMENT | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | - | Option | - | TRP-KL1 (Hose Clip) | - | Hose Clip TPR-KL1 | TRP-KL1 (Contains 10 Hose Clips) | - | - | - | - | - | - | - | - | 1 Bag (10 pcs) | ||
฿ 183.00 |
PUMPING EQUIPMENT | 1 Piece(s) | - | 19 Day(s) | - | - | Option | - | Silicone tube (1 m) | - | Silicone Tube | Silicone tube (1 m) | - | - | - | - | - | - | - | - | 1 pc (1 m) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?