(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corrosion Resistant Type Diaphragm Constant Volume Pump

Corrosion Resistant Type Diaphragm Constant Volume Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 90,774.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1837-01 SALE
1-1837-03 SALE
1-1837-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Material Timer function Internal Capacity

฿ 95,167.00

฿ 83,271.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Constant Rate Pump FEM1.10TT.18S FEM1.10TT.18S Fluid contact point / Pump head: PVDF (polyvinylidene fluoride); Diaphragm: PTFE (tetrafluoroethylene) coating; Valve: FFKM - 1 unit

฿ 90,774.00

฿ 79,427.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Constant Rate Pump FEM 1.10KT.18S FEM1.10KT.18S Fluid contact point / Pump head: PP; Diaphragm: PTFE (tetrafluoroethylene) coating; Valve: FFKM Timer Setting: 1 Second-99 Hours 59 Seconds 1 unit

฿ 155,194.00

฿ 127,802.26

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Constant Rate Pump FEM 1.10FT.18S FEM1.10FT.18S Fluid contact point / Pump head: PTFE (tetrafluoroethylene); Diaphragm: PTFE coating; Valve: FFKM - 1 unit

Basic Specifications

  • Product Type
    Fluid feed pump
  • Flow rate range(ml/min)
    1 to 100
  • Size(mm)
    145×93×134
  • Details Type
    Stand alone
  • Specification details
    Maximum suction pump head: 3 m; Maximum discharge pump head: 60 m
  • Power Supply
    AC100~240V 50/60Hz
  • Flow rate accuracy(%)
    ±2
  • Repeat accuracy(%)
    ±1
  • Intake/Exhaust Connection Inner Diameter(mm)
    4
  • Intake/Exhaust Connection Outer Diameter(mm)
    6
  • Weight(kg)
    0.9
  • Features
    The calibration function makes it easy to calibrate the flow rate. It is a low-noise, low-vibration and self-contained type that allows idle operation and easy change in flow rate.
  • Supplement
    IP65
  • Internal Capacity
    1 unit

Product Description

The calibration function makes it easy to calibrate the flow rate. Low-noise, low-vibration and self-contained type that allows idling operation and easy flow rate adjustment. The remote control type has an external connection terminal, allowing it to be operated by connecting a PC or operation switch.

Part Number
1-1837-01 SALE
1-1837-03 SALE
1-1837-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Material Timer function Internal Capacity

฿ 95,167.00

฿ 83,271.13

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) Constant Rate Pump FEM1.10TT.18S FEM1.10TT.18S Fluid contact point / Pump head: PVDF (polyvinylidene fluoride); Diaphragm: PTFE (tetrafluoroethylene) coating; Valve: FFKM - 1 unit

฿ 90,774.00

฿ 79,427.25

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Constant Rate Pump FEM 1.10KT.18S FEM1.10KT.18S Fluid contact point / Pump head: PP; Diaphragm: PTFE (tetrafluoroethylene) coating; Valve: FFKM Timer Setting: 1 Second-99 Hours 59 Seconds 1 unit

฿ 155,194.00

฿ 127,802.26

DIAPHRAGM PUMPS 1 Piece(s) 19 Day(s) Constant Rate Pump FEM 1.10FT.18S FEM1.10FT.18S Fluid contact point / Pump head: PTFE (tetrafluoroethylene); Diaphragm: PTFE coating; Valve: FFKM - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1