(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubing Pump【1-30 Pieces Per Package】 (1-7580-12)

Tubing Pump (1-7580-12)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7580-12 SALE
1-7580-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Discharge Quantity
(ml/min)
Manufacturer Product Name Part Number JAN Code Applicable Tube Inner and Outer Diameter
(φ mm)
Accessory Features

฿ 24,333.00

฿ 19,466.40

PUMPING EQUIPMENT 1 Pack(s)

30 Pieces Per Package

20 Day(s) 62 ~ 90 Tubing Pump TP-1973 TP-1973 4562108490542 3.1X6.5 AC Adapter It is a self-priming type and does not need priming water. Tubes can be replaced with one touch by opening the front cover.

฿ 25,892.78

PUMPING EQUIPMENT 1 Piece(s) - 8 Day(s) 0.8 ~ 5 Tubing Pump TP-1973R TP-1973R 4562108490559 2.4X5.5 AC Adaptor / 200 mm PharMed Tube It is a self-priming type and does not need priming water. Tubes can be replaced with one touch by opening the front cover. It displays the motor load (torque) with a LED indicator (1973D / 1973R). With micro computer rotation control, stable pump performance can be gained from low speed (1973D / 1973R).

Basic Specifications

  • Product Type
    Tubing pump
  • Size(mm)
    145 x 68 x 115 (Body)
  • Power Supply
    AC100V 50/60Hz
  • Compatible Hose Inner and Outer Aperture Diameter(mm)
    Flexible Tubes Such as Tygon / Silicon / Viton
  • Power cord length(m)
    1.6 (2P Plug)
  • Weight(kg)
    0.62

Product Description

Self-priming style so no need for priming water. The tube can be exchanged with one touch by opening the front cover. The load (torque) to the motor is displayed in the LED indicator (1973D / 1973R). The microcomputer rotation control achieves the stable pumping action from low speed (1973D / 1973R).

Part Number
1-7580-12 SALE
1-7580-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Discharge Quantity
(ml/min)
Manufacturer Product Name Part Number JAN Code Applicable Tube Inner and Outer Diameter
(φ mm)
Accessory Features

฿ 24,333.00

฿ 19,466.40

PUMPING EQUIPMENT 1 Pack(s)

30 Pieces Per Package

20 Day(s) 62 ~ 90 Tubing Pump TP-1973 TP-1973 4562108490542 3.1X6.5 AC Adapter It is a self-priming type and does not need priming water. Tubes can be replaced with one touch by opening the front cover.

฿ 25,892.78

PUMPING EQUIPMENT 1 Piece(s) - 8 Day(s) 0.8 ~ 5 Tubing Pump TP-1973R TP-1973R 4562108490559 2.4X5.5 AC Adaptor / 200 mm PharMed Tube It is a self-priming type and does not need priming water. Tubes can be replaced with one touch by opening the front cover. It displays the motor load (torque) with a LED indicator (1973D / 1973R). With micro computer rotation control, stable pump performance can be gained from low speed (1973D / 1973R).

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1