(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter, PP Thread

Cartridge Filter, PP Thread

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-1066-03

  • Product Type
    Filter
  • Size(mm)
    φ65×250
  • Filtration Accuracy(μm)
    5
  • Application
    Removal Of Turbidity, Iron Rust, etc.
  • Manufacturer Product Name
    Cartridge Filter 5 Micro
  • Manufacturer Model Number
    Filter
  • Material
    PP (Polypropylene) Thread (Main Material)
  • Capacity
    1 pc.
Part Number
1-1066-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,499.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Size(mm)
    φ65×250
  • Filtration Accuracy(μm)
    5
  • Application
    Removal Of Turbidity, Iron Rust, etc.
  • Manufacturer Product Name
    Cartridge Filter 5 Micro
  • Manufacturer Model Number
    Filter
  • Material
    PP (Polypropylene) Thread (Main Material)
  • Capacity
    1 pc.

Product Description

Because all items are washed, the filter quickly turns the purity around.
[Features]
· The non-woven fabric in the deepest of the filter layers prevents leaks.
[Applications]
· Removing rust and dirt from within tap water.

Specifications of 1-1066-03

  • Product Type
    Filter
  • Size(mm)
    φ65×250
  • Filtration Accuracy(μm)
    5
  • Application
    Removal Of Turbidity, Iron Rust, etc.
  • Manufacturer Product Name
    Cartridge Filter 5 Micro
  • Manufacturer Model Number
    Filter
  • Material
    PP (Polypropylene) Thread (Main Material)
  • Capacity
    1 pc.
Part Number
1-1066-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,499.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cartridge Filter, Filtration Precision1 To 10 μm Details

Cartridge Filter, Filtration Precision 1 To 10 μm: related images

Cartridge Filter, Filtration Precision 1 To 10 μm image

Common specifications

  • Material: PP (polypropylene) Fiber
  • Filter
  • Size: ø65 × 250 (diameter 65 × 250 mm)

1-1066-01 specifications

  • Filtration precision: 1 μm

1-1066-02 specifications

  • Filtration precision: 3 μm

1-1066-03 specifications

  • Filtration precision: 5 μm