(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter Filtration Accuracy (um) 1–100 (1-398-05)

Cartridge Filter Filtration Accuracy (um) 1–100 (1-398-05)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-398-05
1-398-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Manufacturer Product Name JAN Code Capacity

฿ 1,064.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 Cartridge Filter PP 50 Micron 4548623921914 1 pc.

฿ 1,152.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 Cartridge Filter PP 100 Micron 4548623921921 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Size(mm)
    φ65×250
  • Filter Material/Core
    PP (Polypropylene)
  • Max. Flow(L/min)
    19
  • Operating Temperature(°C)
    PP/60, Cotton/120 (Maximum)
  • Features
    Filter with mutual compatibility with Housing BS1/BS2/IMN1-AS Type.
  • Footnotes
    Clear Fluid / Initial Pressure Loss 0.14 kg/cm 2 (Recommended Flow Rate).
  • Capacity
    1 pc.

Product Description

Filter with mutual compatibility with Housing BS1/BS2/IMN1-AS Type.

Part Number
1-398-05
1-398-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Manufacturer Product Name JAN Code Capacity

฿ 1,064.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 Cartridge Filter PP 50 Micron 4548623921914 1 pc.

฿ 1,152.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 Cartridge Filter PP 100 Micron 4548623921921 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1