(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter, Spool Type (1-5741-04)

Cartridge Filter, Spool Type (1-5741-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5741-01
1-5741-02
1-5741-03
1-5741-04
1-5741-05
1-5741-06
1-5741-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 417.04

DEIONIZATION & PURE WATER 1 Piece(s) 16 Day(s) 0.5 Cartridge Filter 0.5 μm STG-10-0.5 1 pc.

฿ 419.79

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 Cartridge Filter 1 μm STG-10-1 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 5 Cartridge Filter 5 μm STG-10-5 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 10 Cartridge Filter 10 μm STG-10-10 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 20 Cartridge Filter 20 μm STG-10-20 1 pc.

฿ 413.48

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 Cartridge Filter 50 μm STG-10-50 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 Cartridge Filter 100 μm STG-10-100 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Overall Length(mm)
    250
  • Material
    Core and thread / PP (Polypropylene
  • Yarn Processing
    Special static electricity prevention treated (processing agent not used)
  • Flow Rate(L/min)
    4 (Standard)
  • Features
    This product is a high-performance bobbin-type cartridge filter containing no impurities.
  • Footnotes
    The flow rate is the value at 60 to 80% removal.
  • Capacity
    1 pc.

Product Description

High-performance spool-type cartridge filter containing no impurities produced through a special spinning method.
[Features]
· High-performance spool-type cartridge filter.
· Total length: 25 mm.
· Materials: PP (polypropylene), core (polypropylene).
· Operating temperature: 1°C to 55°C (guaranteed temperature of 4°C to 4°C).
[Applications]
· Pre-filter that is needed for removing small particles in water (rust, dirt, etc.).
· Filter intended to be the first to remove impurities in the manufacturing process to allow the following processes to go smoothly and prevent deterioration.

Part Number
1-5741-01
1-5741-02
1-5741-03
1-5741-04
1-5741-05
1-5741-06
1-5741-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Manufacturer Product Name Manufacturer Model Number Capacity

฿ 417.04

DEIONIZATION & PURE WATER 1 Piece(s) 16 Day(s) 0.5 Cartridge Filter 0.5 μm STG-10-0.5 1 pc.

฿ 419.79

DEIONIZATION & PURE WATER 1 Piece(s) Same day 1 Cartridge Filter 1 μm STG-10-1 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 5 Cartridge Filter 5 μm STG-10-5 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 10 Cartridge Filter 10 μm STG-10-10 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 20 Cartridge Filter 20 μm STG-10-20 1 pc.

฿ 413.48

DEIONIZATION & PURE WATER 1 Piece(s) Same day 50 Cartridge Filter 50 μm STG-10-50 1 pc.

฿ 442.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 100 Cartridge Filter 100 μm STG-10-100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cartridge Filter, Filtration Precision 0.5 To 100 μm Details

Cartridge Filter, Filtration Precision 0.5 To 100 μm: related images

Cartridge Filter, Filtration Precision 0.5 To 100 μm image

1-5741-01/1-5741-02 specifications

  • Type: filter
  • Materials: core and fiber / PP (polypropylene)
  • Fiber processing: special static electricity prevention treatment (processing agent not used)
  • Total length: 250 mm
  • Flow rate: standard flow rate 4 L/min

1-5741-01 specifications

  • Filtration precision: 0.5 μm
  • *The flow rate is the value f at 60 to 80% removal.

1-5741-02 specifications

  • Filtration precision: 1 μm
  • *The flow rate is the value f at 60 to 81% removal.