(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filtration tube housing

Filtration tube housing

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-385-01

  • Product Type
    Housing
  • Size(mm)
    112 (between joint surfaces)
  • Full height(mm)
    327
  • Connection Dia.
    Rc3/4
  • Manufacturer Product Name
    Cylindrical Filter Housing: 1MN1-AS (Main Unit)
  • Manufacturer Model Number
    1MN1-AS (main body only)
  • JAN Code
    4548623125350
  • Head, Seal Plate Material
    ABS Resin
  • Sample material
    AS Resin
  • Material of Ring
    O-D/NBR (Nitrile Rubber)
  • Pressure Resistance(MPa)
    0.86(8.8kg/cm2G)
  • Operating Temperature(°C)
    40 (maximum)
  • Number of Cartridges
    1 pc.
  • Footnotes
    Wrap with sealing tape when using the rubber pipe adapter.
  • Capacity
    1 pc.
Part Number
1-385-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,355.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Housing
  • Size(mm)
    112 (between joint surfaces)
  • Full height(mm)
    327
  • Connection Dia.
    Rc3/4
  • Manufacturer Product Name
    Cylindrical Filter Housing: 1MN1-AS (Main Unit)
  • Manufacturer Model Number
    1MN1-AS (main body only)
  • JAN Code
    4548623125350
  • Head, Seal Plate Material
    ABS Resin
  • Sample material
    AS Resin
  • Material of Ring
    O-D/NBR (Nitrile Rubber)
  • Pressure Resistance(MPa)
    0.86(8.8kg/cm2G)
  • Operating Temperature(°C)
    40 (maximum)
  • Number of Cartridges
    1 pc.
  • Footnotes
    Wrap with sealing tape when using the rubber pipe adapter.
  • Capacity
    1 pc.

Specifications of 1-385-01

  • Product Type
    Housing
  • Size(mm)
    112 (between joint surfaces)
  • Full height(mm)
    327
  • Connection Dia.
    Rc3/4
  • Manufacturer Product Name
    Cylindrical Filter Housing: 1MN1-AS (Main Unit)
  • Manufacturer Model Number
    1MN1-AS (main body only)
  • JAN Code
    4548623125350
  • Head, Seal Plate Material
    ABS Resin
  • Sample material
    AS Resin
  • Material of Ring
    O-D/NBR (Nitrile Rubber)
  • Pressure Resistance(MPa)
    0.86(8.8kg/cm2G)
  • Operating Temperature(°C)
    40 (maximum)
  • Number of Cartridges
    1 pc.
  • Footnotes
    Wrap with sealing tape when using the rubber pipe adapter.
  • Capacity
    1 pc.
Part Number
1-385-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 6,355.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1