(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ion Exchange Type Water Purifier (1-5739-01)

Ion Exchange Type Water Purifier (1-5739-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-5739-01 SALE
1-5739-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Other Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Filter Material Accessory Water Sample Quality Total water sampling amount Operating water pressure
(°C)
ion exchange resin
(L)
Water permeating quantity
(L/h)
Water pressure resistance
(kg/cm2)
Water Supply Quality Capacity

฿ 49,550.00

฿ 39,640.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) AC100 - - W600×H600×D335 Ion Exchange Type Pure Water System KT-P-6.5 KT-P-6.5 7.8 (main body) Activated Carbon Filter (10 Inch) (Before Treatment) / (After Treatment) 10 Micron Filter (10 Inch) Main body: stand (round, 25 cm, made of iron) x 1 (4.4 kg), Front and rear filters (1 for each), Filter case: 10-inch transparent case x 2, Electric conductivity warning indicator x 1, Ion exchange resin 6.5 L, Hose nipple: PT1/4 x φ8 mm x 2 15 - 17.5 MΩ (with general tap water) (3 μs/cm or more / warning light flashing) Approx. 1,500 ±400 L (water flow volume with tap water) (standard) 2~40 6.5 40 to 100 (Standard) 5 Tap water or well water 1 unit

฿ 6,363.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option ion exchange resin - Ion Exchange Type Pure Water System Replacement Resin ion exchange resin - - - - - - - - - - 1 pc.

Basic Specifications

Product Description

Ion exchange type water purifier capable of producing pure water and ultra-pure water from tap water.
[Features]
· Ion resin amount: for the ion exchange resin filled type: 6.5 liters (cation : anion = 1 : 1.5).
· Water pressure resistance: use at a maximum of 0.4 Mpa or less.
· Dimensions/weight: W620 × H610 × D335 (base diameter) / 7.8 kg.
· Soft water can also be produced by changing the ion material.
[Applications]
· The interior is visible, making it easy to change or remove, even for those who are not familiar with it.
· The contents are visible, allowing for peace of mind.

Part Number
1-5739-01 SALE
1-5739-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Other Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Filter Material Accessory Water Sample Quality Total water sampling amount Operating water pressure
(°C)
ion exchange resin
(L)
Water permeating quantity
(L/h)
Water pressure resistance
(kg/cm2)
Water Supply Quality Capacity

฿ 49,550.00

฿ 39,640.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) AC100 - - W600×H600×D335 Ion Exchange Type Pure Water System KT-P-6.5 KT-P-6.5 7.8 (main body) Activated Carbon Filter (10 Inch) (Before Treatment) / (After Treatment) 10 Micron Filter (10 Inch) Main body: stand (round, 25 cm, made of iron) x 1 (4.4 kg), Front and rear filters (1 for each), Filter case: 10-inch transparent case x 2, Electric conductivity warning indicator x 1, Ion exchange resin 6.5 L, Hose nipple: PT1/4 x φ8 mm x 2 15 - 17.5 MΩ (with general tap water) (3 μs/cm or more / warning light flashing) Approx. 1,500 ±400 L (water flow volume with tap water) (standard) 2~40 6.5 40 to 100 (Standard) 5 Tap water or well water 1 unit

฿ 6,363.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option ion exchange resin - Ion Exchange Type Pure Water System Replacement Resin ion exchange resin - - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ion Exchange Type Water Purifier Details

Ion Exchange Type Water Purifier image

Ion Exchange Type Water Purifier image

1-5739-01 specifications

  • Water supply quality: tap water or well water
  • Standard total water sampling amount: approx. 1,500 ± 400 L (water flow volume with tap water)
  • Standard amount of water flowing through: 40 to 100 L/h
  • Sample water quality: 15 to 17.5 MΩ (with general tap water) (3 μs/cm or more / warning light flashing)
  • Ion exchange resin: 6.5 L
  • Pre-processed filter: activated carbon filter (10 inch)
  • Post-processed filter: 10‑micron filter (10 inch)
  • Operating temperature: 2 to 40℃
  • Water pressure resistance: 5 kg/square centimeter
  • Main body weight: 7.8 kg
  • Power supply: 100 V AC
  • Size: W620 × H610 × D335 (base diameter)
  • Set contents: main body, stand (round, 25 cm, made of iron) × 1 (4.4 kg), front and rear filters × 1 each, filter case: 10-inch clear case × 2, conductivity warning meter × 1, ion exchange resin 6.5 L, hose nipple: PT1/4 × ø8 (diameter 8 mm) × 2