(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ion Exchange Element Type Pure Water System (1-7669-20)

Ion Exchange Element Type Pure Water System (1-7669-20)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7669-01 SALE
1-7669-20 SALE
1-7669-25
1-7669-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount of Water Sample Other Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Accessory Raw Water Pressure Range
(MPa)
Water Sample Quality Operating water pressure
(°C)
Standard flow
(L/h)
Skirt Diameter
(φ mm)
ion exchange resin
(L)
Features Capacity

฿ 34,843.00

฿ 27,874.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1600L - 20 Inches (Resin 5 L) Pure Water Amount 1.6 L/min φ180×595 Deionized Pure Water system DI-20BB DI-20BB Body Set 8.5 (Motion) Ion-Exchange Element x 1 / Free-Standing Skirt x 1 / Hose Nipple + Hose (2 m) x 2 / Wrench for Main Body Container x 1 0.05–0.5 10μs or Less 5 to less than 40 30~120 25 5 Ion exchange element makes resin replacement easy. Resin replacement is completed by removing the ion exchange element from the main body and replacing it with a new one. Resin regeneration is also done by sending the ion exchange element for regeneration; there is no need to send the cylinder. 1 unit

฿ 13,237.00

฿ 10,589.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option New resin - Ion Exchange Element DI-0-20BB Ion Exchange Element - - - - - - - - - 1 pc.

฿ 4,502.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option Ion Exchange Resin Regeneration Cost - Pure water device ion exchange resin recycling cost Ion Exchange Resin Regeneration Cost - - - - - - - - - 1 pc.

฿ 2,912.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option Hose / Connection Bracket Included as Standard - Ion Exchange Element Type Pure Water System Constant Flow Valve Constant Flow Valve - - - - - - - - - 1 pc.

Basic Specifications

Product Description

Ion exchange element facilitates replacement of resin. Resin exchange is completed by removing the ion exchange elements from the main body and replacing them with new ones. Resin regeneration can also be done by sending the ion exchange elements for regeneration. There is no need to send the cylinder.

Part Number
1-7669-01 SALE
1-7669-20 SALE
1-7669-25
1-7669-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount of Water Sample Other Specifications Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Accessory Raw Water Pressure Range
(MPa)
Water Sample Quality Operating water pressure
(°C)
Standard flow
(L/h)
Skirt Diameter
(φ mm)
ion exchange resin
(L)
Features Capacity

฿ 34,843.00

฿ 27,874.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 1600L - 20 Inches (Resin 5 L) Pure Water Amount 1.6 L/min φ180×595 Deionized Pure Water system DI-20BB DI-20BB Body Set 8.5 (Motion) Ion-Exchange Element x 1 / Free-Standing Skirt x 1 / Hose Nipple + Hose (2 m) x 2 / Wrench for Main Body Container x 1 0.05–0.5 10μs or Less 5 to less than 40 30~120 25 5 Ion exchange element makes resin replacement easy. Resin replacement is completed by removing the ion exchange element from the main body and replacing it with a new one. Resin regeneration is also done by sending the ion exchange element for regeneration; there is no need to send the cylinder. 1 unit

฿ 13,237.00

฿ 10,589.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option New resin - Ion Exchange Element DI-0-20BB Ion Exchange Element - - - - - - - - - 1 pc.

฿ 4,502.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option Ion Exchange Resin Regeneration Cost - Pure water device ion exchange resin recycling cost Ion Exchange Resin Regeneration Cost - - - - - - - - - 1 pc.

฿ 2,912.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - Option Hose / Connection Bracket Included as Standard - Ion Exchange Element Type Pure Water System Constant Flow Valve Constant Flow Valve - - - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1