(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Distillation System

Distillation System

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-1625-01

  • Product Type
    Distillation device
  • Power Supply(V)
    AC100
  • Size(mm)
    600 x 200 x 430 (external dimensions)
  • Capacity
    1,100 W Stainless Steel (SUS316) Pipe Heater
  • Manufacturer Product Name
    Distillation System ADW-10
  • Manufacturer Model Number
    ADW-10
  • Water Supply Volume(L/hr)
    Approx. 15
  • Weight(kg)
    Approx. 10
  • Detailed Specifications
    50/60Hz 12A
  • Boiler / Cooler Part Materials
    Borosilicate Glass -1
  • Cover material
    Steel Coating
  • Function
    Low-water cutoff (capillary-type thermostat) / Maintains water level in boiler portion
  • Sampling Amount(L/hr)
    Approximately 1.2 (at 25 degrees C)
  • Features
    Produces approximately 1.2 L of distilled water per hour. Pure distilled water can be obtained since parts in contact with the liquid is stainless steel (SUS316) and borosilicate glass-1. Simple design that is easy to maintain.
  • Footnotes
    To maintain a high performance, we recommend using raw water with a high level of purity (e.g. deionized water).
Part Number
1-1625-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 93,044.00

฿ 81,413.50

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Distillation device
  • Power Supply(V)
    AC100
  • Size(mm)
    600 x 200 x 430 (external dimensions)
  • Capacity
    1,100 W Stainless Steel (SUS316) Pipe Heater
  • Manufacturer Product Name
    Distillation System ADW-10
  • Manufacturer Model Number
    ADW-10
  • Water Supply Volume(L/hr)
    Approx. 15
  • Weight(kg)
    Approx. 10
  • Detailed Specifications
    50/60Hz 12A
  • Boiler / Cooler Part Materials
    Borosilicate Glass -1
  • Cover material
    Steel Coating
  • Function
    Low-water cutoff (capillary-type thermostat) / Maintains water level in boiler portion
  • Sampling Amount(L/hr)
    Approximately 1.2 (at 25 degrees C)
  • Features
    Produces approximately 1.2 L of distilled water per hour. Pure distilled water can be obtained since parts in contact with the liquid is stainless steel (SUS316) and borosilicate glass-1. Simple design that is easy to maintain.
  • Footnotes
    To maintain a high performance, we recommend using raw water with a high level of purity (e.g. deionized water).

Specifications of 1-1625-01

  • Product Type
    Distillation device
  • Power Supply(V)
    AC100
  • Size(mm)
    600 x 200 x 430 (external dimensions)
  • Capacity
    1,100 W Stainless Steel (SUS316) Pipe Heater
  • Manufacturer Product Name
    Distillation System ADW-10
  • Manufacturer Model Number
    ADW-10
  • Water Supply Volume(L/hr)
    Approx. 15
  • Weight(kg)
    Approx. 10
  • Detailed Specifications
    50/60Hz 12A
  • Boiler / Cooler Part Materials
    Borosilicate Glass -1
  • Cover material
    Steel Coating
  • Function
    Low-water cutoff (capillary-type thermostat) / Maintains water level in boiler portion
  • Sampling Amount(L/hr)
    Approximately 1.2 (at 25 degrees C)
  • Features
    Produces approximately 1.2 L of distilled water per hour. Pure distilled water can be obtained since parts in contact with the liquid is stainless steel (SUS316) and borosilicate glass-1. Simple design that is easy to maintain.
  • Footnotes
    To maintain a high performance, we recommend using raw water with a high level of purity (e.g. deionized water).
Part Number
1-1625-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 93,044.00

฿ 81,413.50

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1