(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pure Water Production Equipment, Purelite, AS ONE Corporation (1-9527-01)

Pure Water Production Equipment, Purelite, AS ONE Corporation (1-9527-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-9527-01 SALE
1-9527-02 SALE
1-9527-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount of Water Sample Tank Capacity
(l)
Power Supply
(V)
Size
(mm)
Details Type Manufacturer Model Number Water Supply Volume
(L/hr)
Weight
(kg)
Detailed Specifications Supply Water Pressure
(MPa)
Processed water quality (conductivity)
(μs/cm)
Power cord length
(m)
Features Capacity

฿ 173,740.00

฿ 143,074.89

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 15L/h - AC100 329×300×416 Pure Light without UV PRA-0015-001 (without UV) 65 Approx. 10 ±10%50/60Hz 0.1~0.34 <1.0 3 (3P Plug, With Conversion Adapter) A desktop model that compactly combines RO (reverse osmosis) membrane and ion exchange resin. 1 unit

฿ 193,750.00

฿ 159,553.13

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 15L/h - AC100 329×300×416 Pure Light with UV PRA-0015-0V1 (with UV) 65 Approximately 11 ±10%50/60Hz 0.1~0.34 <1.0 3 (3P Plug, With Conversion Adapter) A desktop model that compactly combines RO (reverse osmosis) membrane and ion exchange resin. The PRA-0015-0V1 is equipped with a sterilizing UV lamp. 1 unit

฿ 40,473.00

฿ 32,378.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - 20 - - - 20 L Tank Unit for PRA - - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Manufacturer Product Name
    Pure Water Manufacturing Equipment PRA-0015-001
  • Water Supply
    Tap Water
  • Footnotes
    Combined use of a 20 L tank unit and a pressure tank unit is not possible. Safety measures (pressure reducing valve) etc. are necessary in case water supply operating conditions are exceeded. Contact us for more information.

Product Description

Benchtop model that compactly combines a RO (reverse osmosis) membrane and an ion exchange resin.
[Features]
· Useful for saving space.
· Energy saving design that is easy on the environment.
· Easy to maintain.
· Enables you to get purified water without a hassle.

Part Number
1-9527-01 SALE
1-9527-02 SALE
1-9527-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount of Water Sample Tank Capacity
(l)
Power Supply
(V)
Size
(mm)
Details Type Manufacturer Model Number Water Supply Volume
(L/hr)
Weight
(kg)
Detailed Specifications Supply Water Pressure
(MPa)
Processed water quality (conductivity)
(μs/cm)
Power cord length
(m)
Features Capacity

฿ 173,740.00

฿ 143,074.89

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 15L/h - AC100 329×300×416 Pure Light without UV PRA-0015-001 (without UV) 65 Approx. 10 ±10%50/60Hz 0.1~0.34 <1.0 3 (3P Plug, With Conversion Adapter) A desktop model that compactly combines RO (reverse osmosis) membrane and ion exchange resin. 1 unit

฿ 193,750.00

฿ 159,553.13

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) 15L/h - AC100 329×300×416 Pure Light with UV PRA-0015-0V1 (with UV) 65 Approximately 11 ±10%50/60Hz 0.1~0.34 <1.0 3 (3P Plug, With Conversion Adapter) A desktop model that compactly combines RO (reverse osmosis) membrane and ion exchange resin. The PRA-0015-0V1 is equipped with a sterilizing UV lamp. 1 unit

฿ 40,473.00

฿ 32,378.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) - 20 - - - 20 L Tank Unit for PRA - - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Pure Water Generator, Tank Capacity (L) 20/50 Details

Pure Water Generator, Tank Capacity (L) 20/50: related images

Pure Water Generator, Tank Capacity (L) 20/50 image

1-9527-01/1-9527-02 specifications

  • Water quality (specific resistance): 1 MΩ·cm
  • Water supply quality: tap water
  • Water supply pressure: 0.1 to 0.34 MPa
  • Water supply volume: 65 L/h
  • Water sample rate: 15 L/h (at 25℃)
  • Treated water quality (conductivity): <1.0 μs/cm
  • Power supply: 100 V AC ± 10% 50/60 Hz
  • Power cord: length 3 m (3P plug / conversion adapter included)
  • Size: 329 × 300 × 416 mm
  • Pure light
  • *The 20‑L tank unit and pressure tank unit cannot be used together.
  • *If the water supply requirements are not met, safety measures will be required (pressure release valve, etc.).

1-9527-01 specifications

  • Specifications: without UV
  • Weight: approx. 10 kg

1-9527-02 specifications

  • Specifications: with UV
  • Weight: approx. 11 kg