(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Purity Water Production System (2-1948-11)

High Purity Water Production System (2-1948-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-1948-11 SALE
2-1948-12 SALE
2-1948-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Product Name Capacity

฿ 15,567.00

฿ 12,453.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Proguard TS2 PR0G0T0S2 Pro-Guard TS2 PROG0T0S2 Proguard TS2 1 pc.

฿ 39,652.00

฿ 31,721.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) RO Membrane for Elix3 CDRC351JH for RO Membrane Elix3 CDRC351JH RO Membrane for Elix3 1 pc.

฿ 14,092.00

฿ 11,273.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Tank Air Vent Filter TANKMPK01 Air Vent Filter TANKMPK01 Tank Air Vent Filter 1 pc.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    2
  • Other
    Option
  • Size(mm)
    332 x 484 x 500 (Body) / 230 x 579 (POD)
  • Weight(kg)
    18 (Main Body), 4.7 (POD)
  • Water Supply
    Tap Water / Well water
  • Production Water Purity(MΩ・cm)
    5 or more
  • Supply Water Electric Conductivity(μs/cm)
    80~1000
  • Features
    High efficiency and stable water quality can be obtained with reverse osmosis membrane and continuous ion exchange module (RO-EDI system). EDI module does not require regeneration (maintenance free).
  • Footnotes
    Mounting costs etc. must be paid separately. Contact us for more information.
  • Capacity
    1 pc.

Product Description

High efficiency and stable water quality can be obtained with reverse osmosis membrane and continuous ion exchange module (RO-EDI system). EDI modules do not require regeneration (maintenance free).

Part Number
2-1948-11 SALE
2-1948-12 SALE
2-1948-17 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Product Name Capacity

฿ 15,567.00

฿ 12,453.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Proguard TS2 PR0G0T0S2 Pro-Guard TS2 PROG0T0S2 Proguard TS2 1 pc.

฿ 39,652.00

฿ 31,721.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) RO Membrane for Elix3 CDRC351JH for RO Membrane Elix3 CDRC351JH RO Membrane for Elix3 1 pc.

฿ 14,092.00

฿ 11,273.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Tank Air Vent Filter TANKMPK01 Air Vent Filter TANKMPK01 Tank Air Vent Filter 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1