(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrapure Water Equipment, Sampling Volume 0.5 l/min (1-9428-12)

Ultrapure Water Equipment, Sampling Volume 0.5 l/min (1-9428-12)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9428-11 SALE
1-9428-12 SALE
1-9428-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Capacity

฿ 26,738.00

฿ 21,390.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Cartridge SimpliPak Ultrapure water system cartridge SimpliPak SIPK0SI A1 1 pc.

฿ 14,337.00

฿ 11,469.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) UV Lamp Replacement UV lamp for ultrapure water production system SYN185U V1 1 pc.

฿ 9,557.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Final Filter SimFilter Final filter for ultrapure water production system SIMFILT ER 1 pc.

Basic Specifications

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    0.5
  • Tank Capacity(l)
    2
  • Other
    Option
  • Size(mm)
    290×360×510
  • Weight(kg)
    5.4
  • Resistance Value Ratio(MΩ・cm)
    18 or more (25°C)
  • Water Supply
    Primarily Treated Water (Elix.RO, Distilled)
  • Features
    It is a desktop type ultra-pure water manufacturing device that uses a carry tank system. It is capable of collecting ultra-pure water of about 5 l/day anywhere that has a power supply. It uses the SimpliPak cartridge that's easy to maintain. It is equipped with a UV lamp, allowing the collection of ultra pure water with the specific resistance of 18.0 MΩ·cm or more. It supports reagent adjustment, chemical analysis and instrument analysis.
  • Footnotes
    Mounting costs etc. must be paid separately.
  • Capacity
    1 pc.

Product Description

Portable tank type desktop ultra-pure water producing device. If there is a power supply, ultra-pure water can be sampled anywhere at around 5 l/day. Uses an easily maintained SimpliPak cartridge. Equipped with a UV lamp to obtain ultra-purified water with a relative resistance value of 18.0 MΩ·cm or more. Supports reagent adjustment, chemical analysis, or equipment analysis.

Part Number
1-9428-11 SALE
1-9428-12 SALE
1-9428-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number Capacity

฿ 26,738.00

฿ 21,390.40

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Cartridge SimpliPak Ultrapure water system cartridge SimpliPak SIPK0SI A1 1 pc.

฿ 14,337.00

฿ 11,469.60

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) UV Lamp Replacement UV lamp for ultrapure water production system SYN185U V1 1 pc.

฿ 9,557.00

DEIONIZATION & PURE WATER 1 Piece(s) 19 Day(s) Final Filter SimFilter Final filter for ultrapure water production system SIMFILT ER 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1