(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mix Rotor Variable (1-1186-11)

Mix Rotor Variable (1-1186-11)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1186-11 SALE
1-1186-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Roller Number Internal Capacity

฿ 45,458.00

฿ 36,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 450×189×99 VMR-3R Mix Rotor Variable VMR-3R 4562108513760 3 pcs. 1 unit

฿ 54,550.00

฿ 43,640.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 450×255×99 VMR-5R Mix Rotor Variable VMR-5R 4562108513777 5 pcs. 1 unit

Basic Specifications

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    20~112
  • Power Supply(V)
    100
  • Vibration amplitude(mm)
    15
  • Stirring Method
    Seesaw stirring (±2.5°) + rotation stirring
  • Features
    Rotating rollers cause a seesaw effect, which allows mixing. Samples can be easily replaced during operation. Up to φ30 mm bottles can be used. Digital, rotation speed and timer settings (VMR type).
  • Material
    Roller Material: PVC (Polyvinyl Chloride Resin)
  • Specification details
    Roller Interval: 35 mm, Roller Size: φ32×350 mm
  • Timer
    0-9 Hours 59 Minutes
  • Motor
    Induction Motor (Output 6 W)
  • Power cord length(m)
    2.5 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Internal Capacity
    1 unit

Product Description

Rotating rollers cause a seesaw phenomenon, which allows mixing. Sample replacement during work is easy. Can be used for bottles up to around φ30 mm. Digital type that allows the speed and timer to be set (VMR type).

Part Number
1-1186-11 SALE
1-1186-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Roller Number Internal Capacity

฿ 45,458.00

฿ 36,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 450×189×99 VMR-3R Mix Rotor Variable VMR-3R 4562108513760 3 pcs. 1 unit

฿ 54,550.00

฿ 43,640.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 450×255×99 VMR-5R Mix Rotor Variable VMR-5R 4562108513777 5 pcs. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1