(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mix Rotor Speed (rpm) 40 (1-336-08)

Mix Rotor Speed (rpm) 40 (1-336-08)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-336-05 SALE
1-336-06 SALE
1-336-07 SALE
1-336-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vibration amplitude
(mm)
Size
(mm)
Stirring Method Manufacturer Model Number Manufacturer Product Name JAN Code Features Roller Number Internal Capacity

฿ 32,730.00

฿ 26,184.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 15 450×189×99 Seesaw + rotation MR-3 Mix Rotor MR-3 4562108514231 Rotating rollers cause a seesaw motion, which allows mixing. Samples can be easily replaced during operation. Up to φ30 mm bottles can be used. 3 pcs. 1 unit

฿ 41,368.00

฿ 33,094.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 15 450×255×99 Seesaw + rotation MR-5 Mix Rotor MR-5 4562108514248 Rotating rollers cause a seesaw motion, which allows mixing. Samples can be easily replaced during operation. Up to φ30 mm bottles can be used. 5 pcs. 1 unit

฿ 31,367.00

฿ 25,093.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 450×189×99 Rotation MR-3S Mix Rotor MR-3S 4560111726481 Sample replacement during work is easy. Bottles approximately up to φ30 mm can be used. 3 pcs. 1 unit

฿ 40,003.00

฿ 32,002.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 450×255×99 Rotation MR-5S Mix Rotor MR-5S 4560111726498 Sample replacement during work is easy. Bottles approximately up to φ30 mm can be used. 5 pcs. 1 unit

Basic Specifications

  • Product Type
    Rotator
  • Number Of Rotations(rpm)
    40
  • Power Supply(V)
    100
  • Material
    Roller Material: PVC (Polyvinyl Chloride Resin)
  • Specification details
    Roller Size: φ32 x 350 mm, Roller Interval: 35 mm
  • Motor
    Induction Motor (Output 6 W)
  • Power cord length(m)
    2.5 (3P Plug and Conversion adapter included)
  • Power supply details
    AC100V 50/60Hz 0.5A
  • Internal Capacity
    1 unit

Product Description

The rotating rotor enables uniform mixing.

Part Number
1-336-05 SALE
1-336-06 SALE
1-336-07 SALE
1-336-08 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vibration amplitude
(mm)
Size
(mm)
Stirring Method Manufacturer Model Number Manufacturer Product Name JAN Code Features Roller Number Internal Capacity

฿ 32,730.00

฿ 26,184.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 15 450×189×99 Seesaw + rotation MR-3 Mix Rotor MR-3 4562108514231 Rotating rollers cause a seesaw motion, which allows mixing. Samples can be easily replaced during operation. Up to φ30 mm bottles can be used. 3 pcs. 1 unit

฿ 41,368.00

฿ 33,094.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 15 450×255×99 Seesaw + rotation MR-5 Mix Rotor MR-5 4562108514248 Rotating rollers cause a seesaw motion, which allows mixing. Samples can be easily replaced during operation. Up to φ30 mm bottles can be used. 5 pcs. 1 unit

฿ 31,367.00

฿ 25,093.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 450×189×99 Rotation MR-3S Mix Rotor MR-3S 4560111726481 Sample replacement during work is easy. Bottles approximately up to φ30 mm can be used. 3 pcs. 1 unit

฿ 40,003.00

฿ 32,002.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - 450×255×99 Rotation MR-5S Mix Rotor MR-5S 4560111726498 Sample replacement during work is easy. Bottles approximately up to φ30 mm can be used. 5 pcs. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1