(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro 1-Plate Mixer

Micro 1-Plate Mixer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4099-11

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    800~1800
  • Power Supply(V)
    100
  • Size(mm)
    130×130×60
  • Stirring Method
    Eccentric agitation method
  • Applicable Container
    Microplate 96-hole x 1
  • Manufacturer Model Number
    MPX-96A
  • Manufacturer Product Name
    Micro Plate Mixer MPX-96A
  • JAN Code
    4562108510998
  • Features
    Dedicated mixer for pocket-sized microplate. Suitable for mixing culture solution and cells of treatment, ELISA response and cell culture. Mixes powerfully and evenly while compact and quiet. Easy to operate as it securely holds plates with a one-push operation.
  • Specification details
    Stirring Motor: DC Motor, Plate Holder Dimensions: 130×93×16 mm
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V 20W
  • Weight(g)
    800
  • Internal Capacity
    1 unit
Part Number
1-4099-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 25,457.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    800~1800
  • Power Supply(V)
    100
  • Size(mm)
    130×130×60
  • Stirring Method
    Eccentric agitation method
  • Applicable Container
    Microplate 96-hole x 1
  • Manufacturer Model Number
    MPX-96A
  • Manufacturer Product Name
    Micro Plate Mixer MPX-96A
  • JAN Code
    4562108510998
  • Features
    Dedicated mixer for pocket-sized microplate. Suitable for mixing culture solution and cells of treatment, ELISA response and cell culture. Mixes powerfully and evenly while compact and quiet. Easy to operate as it securely holds plates with a one-push operation.
  • Specification details
    Stirring Motor: DC Motor, Plate Holder Dimensions: 130×93×16 mm
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V 20W
  • Weight(g)
    800
  • Internal Capacity
    1 unit

Specifications of 1-4099-11

  • Product Type
    Shaker
  • Number Of Rotations(rpm)
    800~1800
  • Power Supply(V)
    100
  • Size(mm)
    130×130×60
  • Stirring Method
    Eccentric agitation method
  • Applicable Container
    Microplate 96-hole x 1
  • Manufacturer Model Number
    MPX-96A
  • Manufacturer Product Name
    Micro Plate Mixer MPX-96A
  • JAN Code
    4562108510998
  • Features
    Dedicated mixer for pocket-sized microplate. Suitable for mixing culture solution and cells of treatment, ELISA response and cell culture. Mixes powerfully and evenly while compact and quiet. Easy to operate as it securely holds plates with a one-push operation.
  • Specification details
    Stirring Motor: DC Motor, Plate Holder Dimensions: 130×93×16 mm
  • Power cord length(m)
    2 (2P Plug)
  • Power supply details
    AC100V 20W
  • Weight(g)
    800
  • Internal Capacity
    1 unit
Part Number
1-4099-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 25,457.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1