(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-5891-01 |
1-5891-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Vibration amplitude (mm) |
Size (mm) |
Shaking method | Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86,237.00 ฿ 75,457.38 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 0~2200 | 100 | - | - | 4 | 157×247×130 | Circle | VXR | Shaker VXR | There is significant stability, allowing long-term continuous use. The VX8 fixes 2 Erlenmeyer flasks of up to 500 ml together using a clamp roll. | Maximum Shaking Load: 2 kg (Includes attachment) | 1.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz | 6100 | 1 unit | ||
฿ 44,480.00 ฿ 35,584.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Flask Holder | - | - | - | VX8 | VX8 General Purpose Attachment for VXR | - | - | - | - | - | 1 unit |
Compact shaker that operates with a wide range of rotational speeds.
It is very stable and can be used continuously for long periods of time.
VX8 can fix 2 pcs. of Erlenmeyer flask, etc., of up to 500 ml each with a clamp roll.
Part Number |
---|
1-5891-01 |
1-5891-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Vibration amplitude (mm) |
Size (mm) |
Shaking method | Manufacturer Model Number | Manufacturer Product Name | Features | Specification details | Power cord length (m) |
Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86,237.00 ฿ 75,457.38 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 0~2200 | 100 | - | - | 4 | 157×247×130 | Circle | VXR | Shaker VXR | There is significant stability, allowing long-term continuous use. The VX8 fixes 2 Erlenmeyer flasks of up to 500 ml together using a clamp roll. | Maximum Shaking Load: 2 kg (Includes attachment) | 1.5 (3P Plug and Conversion adapter included) | AC100V 50/60Hz | 6100 | 1 unit | ||
฿ 44,480.00 ฿ 35,584.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Flask Holder | - | - | - | VX8 | VX8 General Purpose Attachment for VXR | - | - | - | - | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?