(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4103-01 |
1-4103-02 |
1-4103-03 |
1-4103-04 |
1-4103-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Timer | Motor | Power cord length (m) |
Power supply details | Weight (g) |
Shaking base dimensions (mm) |
Maximum Load Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,420.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 20~120 | 100 | - | Shaking platform (inner dimensions) 156x156 mm | 160×190×175 | WEV-03 | Mini Wave WEV-03 Body | 4562108511001 | It is a undulating shaker created from the three elements of horizontal, vertical, and swing motions. The amplitude and angle during the shaking motion can be adjusted. As it is compact, it is convenient to use on a clean bench or in an incubator. The surface of the shaking table has anti-slip (made of silicone) attached. | Inclination Angle Range from 1° to 10°(non-level, changeable type) | Continuous, or changeable from 0-60 minutes | DC Motor | 2 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | 3000 | 160 x 160 (external dimensions), 156 x 156 (internal dimensions) | 800 | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Can hold twelve 1.5 mL Microtubes | - | WEV-03-12 | Mini Wave WEV-03-12 | 4562108511018 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 15 ml Centrifuge Tube Rack, 8-pc | - | WEV-03-15 | Mini Wave WEV-03-15 | 4562108511025 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | For 50 ml centrifuge tube rack x 4 | - | WEV-03-50 | Mini Wave WEV-03-50 | 4562108511032 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 51,362.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 20~120 | 100 | - | Shaking platform (inner dimensions) 310x155 mm | 316×190×175 | WEV-06 | Mini Wave WEV-06 Body | 4562108511049 | It is a undulating shaker created from the three elements of horizontal, vertical, and swing motions. The amplitude and angle during the shaking motion can be adjusted. As it is compact, it is convenient to use on a clean bench or in an incubator. The surface of the shaking table has anti-slip (made of silicone) attached. | Inclination Angle Range from 1° to 10°(non-level, changeable type) | Continuous, or changeable from 0-60 minutes | DC Motor | 2 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | 5000 | 316 x 160 (External Dimensions) / 310 x 155 (Internal Dimensions) | 1000 | 1 unit |
An undulating shaker that creates horizontal, vertical, and gyrating motions. The angle of the amplitude can be adjusted while shaking is in operation. Compact so it can be conveniently used on a clean bench or in an incubator. The surface of the shaking table has been made non-slip (silicone).
Part Number |
---|
1-4103-01 |
1-4103-02 |
1-4103-03 |
1-4103-04 |
1-4103-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | JAN Code | Features | Specification details | Timer | Motor | Power cord length (m) |
Power supply details | Weight (g) |
Shaking base dimensions (mm) |
Maximum Load Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 43,420.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 20~120 | 100 | - | Shaking platform (inner dimensions) 156x156 mm | 160×190×175 | WEV-03 | Mini Wave WEV-03 Body | 4562108511001 | It is a undulating shaker created from the three elements of horizontal, vertical, and swing motions. The amplitude and angle during the shaking motion can be adjusted. As it is compact, it is convenient to use on a clean bench or in an incubator. The surface of the shaking table has anti-slip (made of silicone) attached. | Inclination Angle Range from 1° to 10°(non-level, changeable type) | Continuous, or changeable from 0-60 minutes | DC Motor | 2 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | 3000 | 160 x 160 (external dimensions), 156 x 156 (internal dimensions) | 800 | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | Can hold twelve 1.5 mL Microtubes | - | WEV-03-12 | Mini Wave WEV-03-12 | 4562108511018 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | 15 ml Centrifuge Tube Rack, 8-pc | - | WEV-03-15 | Mini Wave WEV-03-15 | 4562108511025 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 3,178.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | Option | For 50 ml centrifuge tube rack x 4 | - | WEV-03-50 | Mini Wave WEV-03-50 | 4562108511032 | - | - | - | - | - | - | - | - | - | 1 unit | ||
฿ 51,362.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 40 Day(s) | 20~120 | 100 | - | Shaking platform (inner dimensions) 310x155 mm | 316×190×175 | WEV-06 | Mini Wave WEV-06 Body | 4562108511049 | It is a undulating shaker created from the three elements of horizontal, vertical, and swing motions. The amplitude and angle during the shaking motion can be adjusted. As it is compact, it is convenient to use on a clean bench or in an incubator. The surface of the shaking table has anti-slip (made of silicone) attached. | Inclination Angle Range from 1° to 10°(non-level, changeable type) | Continuous, or changeable from 0-60 minutes | DC Motor | 2 (3P Plug and Conversion adapter included) | AC100V 50/60Hz 0.5A | 5000 | 316 x 160 (External Dimensions) / 310 x 155 (Internal Dimensions) | 1000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?