(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vortex Mixer Rotation Speed (rpm) 0–3400

Vortex Mixer Rotation Speed (rpm) 0–3400

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,620.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2235-01 SALE
1-2235-11
1-2235-12
1-2235-13
1-2235-14
1-2235-15
1-2235-16
1-2235-17
1-2235-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Power Supply
(V)
Other Specifications Size
(mm)
Content Manufacturer Model Number Manufacturer Product Name JAN Code Power cord length
(m)
Power Consumption Power supply details Rotation Speed Setting Method Weight
(g)
Internal Capacity

฿ 18,620.00

฿ 14,896.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 0~3400 100 - Main Body 140×160×130 - 6778 Vortex Mixer 6778 4560111743747 1.5 60W AC100V 50/60Hz Stepless adjustment 2200 1 unit

฿ 2,903.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - For multiple tube use 480100 Optional Head 480100 - - - - - - 1 pc.

฿ 2,620.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - - Option Optional Head - 1.5/2.0 mL Tubes x 24, 0.5 mL Tubes x 24, 0.2 mL Tubes x 32 480101 Optional Head 480101 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 0.2 mL tube x 64 (for microplate) 480102 Optional Head 480102 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 15 ml ø12/13 ml tube x 8 pc each 480103 Optional Head 480103 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 50 ml tube x 6 480104 Optional Head 480104 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 1.5/2.0 mL Tubes x 12 480105 Horizontal retention attachment 480105 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 15 ml Tube x 4 pcs 480106 Horizontal retention attachment 480106 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 50 ml tube x 2 480107 Horizontal retention attachment 480107 - - - - - - 1 pc.

Basic Specifications

  • Product Type
    Civil work mixer
  • Features
    A variable type lightweight and portable mixer that can operate between slow vibration to vigorous vibration. Touch mode and continuous mode are available. Can also stir microtubes and centrifuge tubes one by one using the horizontal retainer attachment.
Part Number
1-2235-01 SALE
1-2235-11
1-2235-12
1-2235-13
1-2235-14
1-2235-15
1-2235-16
1-2235-17
1-2235-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Of Rotations
(rpm)
Power Supply
(V)
Other Specifications Size
(mm)
Content Manufacturer Model Number Manufacturer Product Name JAN Code Power cord length
(m)
Power Consumption Power supply details Rotation Speed Setting Method Weight
(g)
Internal Capacity

฿ 18,620.00

฿ 14,896.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 0~3400 100 - Main Body 140×160×130 - 6778 Vortex Mixer 6778 4560111743747 1.5 60W AC100V 50/60Hz Stepless adjustment 2200 1 unit

฿ 2,903.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - For multiple tube use 480100 Optional Head 480100 - - - - - - 1 pc.

฿ 2,620.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) - - Option Optional Head - 1.5/2.0 mL Tubes x 24, 0.5 mL Tubes x 24, 0.2 mL Tubes x 32 480101 Optional Head 480101 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 0.2 mL tube x 64 (for microplate) 480102 Optional Head 480102 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 15 ml ø12/13 ml tube x 8 pc each 480103 Optional Head 480103 - - - - - - 1 pc.

฿ 3,247.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Optional Head - 50 ml tube x 6 480104 Optional Head 480104 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 1.5/2.0 mL Tubes x 12 480105 Horizontal retention attachment 480105 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 15 ml Tube x 4 pcs 480106 Horizontal retention attachment 480106 - - - - - - 1 pc.

฿ 5,693.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) - - Option Horizontal retention attachment - 50 ml tube x 2 480107 Horizontal retention attachment 480107 - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1