(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3191-11 |
1-3191-21 |
1-3191-22 |
1-3191-23 |
1-3191-24 |
1-3191-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Diameter (mm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Content | Manufacturer Model Number | Manufacturer Product Name | Features | Accessory | Raceway Diameter (mm) |
Power cord length (m) |
Power Consumption | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,655.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 0~3000 | - | AC100~115 | - | Basic | 148×205×63 | Main Body | MS3 Basic | Small mixer MS3, basic | Depending on the type of attachment, the maximum rotational speed is controlled. | Standard attachment (MS3.1), Universal attachment (MS3.3), Single-handed insert (MS1.21) | 4.5 | 1.3 | 20W | AC100~115V 50/60Hz | 2900 | 1 unit | ||
฿ 1,323.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | For Test Tube / Container (up to ø50 mm) | - | Standard attachment | MS3.1 | Standard attachment MS3.1 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 1,323.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | φ85 | - | Option | - | - | Universal Attachment | MS3.3 | Universal Attachment MS3.3 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 3,442.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | For 1 Sheet | - | Attachment for Microplate | MS3.4 | For Micro Plate MS3.4 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 1,802.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | φ85 | - | Option | - | - | Single-handed insert | MS1.21 | Single-handed insert MS1.21 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 3,337.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | ø12 mm x 6 pcs | - | Test Tube Insert | MS1.32 | Test Tube Insert MS1.32 | - | - | - | - | - | - | - | 1 pc. |
Depending on the type of attachment, the maximum rotational speed is controlled.
Part Number |
---|
1-3191-11 |
1-3191-21 |
1-3191-22 |
1-3191-23 |
1-3191-24 |
1-3191-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Diameter (mm) |
Power Supply (V) |
Other | Specifications | Size (mm) |
Content | Manufacturer Model Number | Manufacturer Product Name | Features | Accessory | Raceway Diameter (mm) |
Power cord length (m) |
Power Consumption | Power supply details | Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 38,655.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 0~3000 | - | AC100~115 | - | Basic | 148×205×63 | Main Body | MS3 Basic | Small mixer MS3, basic | Depending on the type of attachment, the maximum rotational speed is controlled. | Standard attachment (MS3.1), Universal attachment (MS3.3), Single-handed insert (MS1.21) | 4.5 | 1.3 | 20W | AC100~115V 50/60Hz | 2900 | 1 unit | ||
฿ 1,323.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | For Test Tube / Container (up to ø50 mm) | - | Standard attachment | MS3.1 | Standard attachment MS3.1 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 1,323.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | φ85 | - | Option | - | - | Universal Attachment | MS3.3 | Universal Attachment MS3.3 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 3,442.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | For 1 Sheet | - | Attachment for Microplate | MS3.4 | For Micro Plate MS3.4 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 1,802.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | φ85 | - | Option | - | - | Single-handed insert | MS1.21 | Single-handed insert MS1.21 | - | - | - | - | - | - | - | 1 pc. | ||
฿ 3,337.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | - | - | Option | ø12 mm x 6 pcs | - | Test Tube Insert | MS1.32 | Test Tube Insert MS1.32 | - | - | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?