(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lab Dancer

Lab Dancer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-7315-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2800
  • Power Supply(V)
    100
  • Size(mm)
    φ100×70
  • Manufacturer Model Number
    3365000
  • Manufacturer Product Name
    Lab Dancer 3365000
  • Features
    Test tube shaker with a compact design. Test tubes up to 30 mm in diameter and other centrifugal tubes or Eppendorf tubes can be used.
  • Material
    Body: PP (polypropylene), Touch part/ TPU (thermoplastic polyurethane), Bottom / zinc coating
  • Specification details
    Vibrating modes: rotary, touch-start type
  • Raceway Diameter(mm)
    4.5
  • Allowable Oscillation Amount(ml)
    Maximum of 50 (1 per test tube)
  • Motor Input(W)
    1.2
  • Motor output(W)
    0.8
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    550
  • Internal Capacity
    1 unit
Part Number
2-7315-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,968.00

฿ 13,574.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2800
  • Power Supply(V)
    100
  • Size(mm)
    φ100×70
  • Manufacturer Model Number
    3365000
  • Manufacturer Product Name
    Lab Dancer 3365000
  • Features
    Test tube shaker with a compact design. Test tubes up to 30 mm in diameter and other centrifugal tubes or Eppendorf tubes can be used.
  • Material
    Body: PP (polypropylene), Touch part/ TPU (thermoplastic polyurethane), Bottom / zinc coating
  • Specification details
    Vibrating modes: rotary, touch-start type
  • Raceway Diameter(mm)
    4.5
  • Allowable Oscillation Amount(ml)
    Maximum of 50 (1 per test tube)
  • Motor Input(W)
    1.2
  • Motor output(W)
    0.8
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    550
  • Internal Capacity
    1 unit

Product Description

Compact design test tube shaker. Test tubes up to 30 mm in diameter, centrifuge tubes and Eppendorf tubes can be used.

Specifications of 2-7315-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    2800
  • Power Supply(V)
    100
  • Size(mm)
    φ100×70
  • Manufacturer Model Number
    3365000
  • Manufacturer Product Name
    Lab Dancer 3365000
  • Features
    Test tube shaker with a compact design. Test tubes up to 30 mm in diameter and other centrifugal tubes or Eppendorf tubes can be used.
  • Material
    Body: PP (polypropylene), Touch part/ TPU (thermoplastic polyurethane), Bottom / zinc coating
  • Specification details
    Vibrating modes: rotary, touch-start type
  • Raceway Diameter(mm)
    4.5
  • Allowable Oscillation Amount(ml)
    Maximum of 50 (1 per test tube)
  • Motor Input(W)
    1.2
  • Motor output(W)
    0.8
  • Power supply details
    AC100V 50/60Hz
  • Weight(g)
    550
  • Internal Capacity
    1 unit
Part Number
2-7315-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 16,968.00

฿ 13,574.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1