(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Test Tube Mixer TRIO TM (1-4610-44)

Test Tube Mixer TRIO TM (1-4610-44)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4610-41
1-4610-42
1-4610-43
1-4610-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Model Number Manufacturer Product Name JAN Code Features Accessory Rotation Speed Display Internal Capacity

฿ 12,209.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 20 Day(s) TM-1N Test Tube Mixer TRIO TM-1N 4562108498852 Selectable from touch mode and continuous operation mode. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single Attachment x 1 - 1 unit

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-1FN Test Tube Mixer TRIO TM-1FN 4562108498869 Selectable from touch mode and continuous operation mode. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single/Flat/Tube Attachment x 1 Attachment each / Microplate/Stirrer Base x 1 Attachment each - 1 unit

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-2N Test Tube Mixer TRIO TM-2N 4562108498876 Selectable from touch mode and continuous operation mode. Displays rotation speed as a LED bar graph for confirming rotation speed and shaker intensity. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single Attachment x 1 LED 10 levels 1 unit

฿ 14,002.00

฿ 11,201.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-2FN Test Tube Mixer TRIO TM-2FN 4562108498883 Selectable from touch mode and continuous operation mode. Displays rotation speed as a LED bar graph for confirming rotation speed and shaker intensity. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single/Flat/Tube Attachment x 1 Attachment each / Microplate/Stirrer Base x 1 Attachment each LED 10 levels 1 unit

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    200~2500
  • Power Supply(V)
    AC 100–240
  • Vibration amplitude(mm)
    4.5
  • Size(mm)
    115×230×60
  • Material
    Aluminite Diecast
  • Footnotes
    Contact us for a replacement attachment.
  • Function
    Automatic touch-start continuous operation switching style
  • Rotation Control
    Microcomputer Type Rotational Speed Feedback Method
  • Motor
    High Rotation DC Brush Motor
  • Motor output(W)
    18
  • Power supply details
    100-240 VAC 50/60 Hz (dedicated AC adapter included)
  • Rotation Speed Setting Method
    Volume setting
  • Weight(g)
    2100
  • Internal Capacity
    1 unit

Product Description

Enables stable and powerful shaking and stirring over a wide speed range. This one product can perform mixing for test tubes, micro plates, and beakers. (Low Type)

Part Number
1-4610-41
1-4610-42
1-4610-43
1-4610-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Model Number Manufacturer Product Name JAN Code Features Accessory Rotation Speed Display Internal Capacity

฿ 12,209.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 20 Day(s) TM-1N Test Tube Mixer TRIO TM-1N 4562108498852 Selectable from touch mode and continuous operation mode. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single Attachment x 1 - 1 unit

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-1FN Test Tube Mixer TRIO TM-1FN 4562108498869 Selectable from touch mode and continuous operation mode. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single/Flat/Tube Attachment x 1 Attachment each / Microplate/Stirrer Base x 1 Attachment each - 1 unit

฿ 11,502.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-2N Test Tube Mixer TRIO TM-2N 4562108498876 Selectable from touch mode and continuous operation mode. Displays rotation speed as a LED bar graph for confirming rotation speed and shaker intensity. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single Attachment x 1 LED 10 levels 1 unit

฿ 14,002.00

฿ 11,201.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) TM-2FN Test Tube Mixer TRIO TM-2FN 4562108498883 Selectable from touch mode and continuous operation mode. Displays rotation speed as a LED bar graph for confirming rotation speed and shaker intensity. Attach a stirrer base for use as stirrer for stirring capacity of up to 2,000 ml (maximum rotation speed 1,500 rpm). Single/Flat/Tube Attachment x 1 Attachment each / Microplate/Stirrer Base x 1 Attachment each LED 10 levels 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1