(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Rotator

Micro Rotator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-3252-03

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    6×φ3
  • Manufacturer Model Number
    001.806
  • Manufacturer Product Name
    Micro Rotator 001.806
  • Features
    Suitable for stirring in a small container.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (2 pcs)
Part Number
1-3252-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 273.00

MIXING/SHAKING EQUIPMENT 1 Pack(s)

2 Pieces Per Package

19 Day(s) 1 Bag (2 pcs)

Basic Specifications

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    6×φ3
  • Manufacturer Model Number
    001.806
  • Manufacturer Product Name
    Micro Rotator 001.806
  • Features
    Suitable for stirring in a small container.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (2 pcs)

Product Description

Suitable for stirring in a small container.

Specifications of 1-3252-03

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    6×φ3
  • Manufacturer Model Number
    001.806
  • Manufacturer Product Name
    Micro Rotator 001.806
  • Features
    Suitable for stirring in a small container.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 Bag (2 pcs)
Part Number
1-3252-03
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 273.00

MIXING/SHAKING EQUIPMENT 1 Pack(s)

2 Pieces Per Package

19 Day(s) 1 Bag (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1