(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oval Rotor

Oval Rotor

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5410-01

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    15×φ6
  • Manufacturer Model Number
    001.615
  • Manufacturer Product Name
    Oval Rotor 001.615
  • Features
    Rotor for curved containers such as round bottom flasks.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.
Part Number
1-5410-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 248.09

MIXING/SHAKING EQUIPMENT 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    15×φ6
  • Manufacturer Model Number
    001.615
  • Manufacturer Product Name
    Oval Rotor 001.615
  • Features
    Rotor for curved containers such as round bottom flasks.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.

Product Description

Rotor for curved containers such as round bottom flasks.

Specifications of 1-5410-01

  • Product Type
    Rotor
  • Full length X Diameter(mm)
    15×φ6
  • Manufacturer Model Number
    001.615
  • Manufacturer Product Name
    Oval Rotor 001.615
  • Features
    Rotor for curved containers such as round bottom flasks.
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Internal Capacity
    1 pc.
Part Number
1-5410-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 248.09

MIXING/SHAKING EQUIPMENT 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1