(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cool Stirrer Rotation Speed (rpm) 60–1200

Cool Stirrer Rotation Speed (rpm) 60–1200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1991-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1200
  • Power Supply(V)
    100
  • Main Body Size(mm)
    131×200×173
  • Operating Temperature Range
    5~105
  • Stirring Capacity(ml)
    300
  • Plate Size(mm)
    85×85
  • Manufacturer Model Number
    CPS-300
  • Manufacturer Product Name
    Cool Stirrer CPS-300
  • Features
    Stirring can be done while cooling/heating. Low in vibration and noise, slim L-shape design.
  • Material
    Plate Material: Aluminum
  • Application
    For automatic titrator sample temperature regulation. To aid in potentiometric and photometric titration, and with aquameters. For low-temperature extraction of proteins etc., and organic compound reaction. Pharmaceutical water. For measuring conductivity.
  • Specification details
    Heat Sink: Peltier Module
  • Motor
    DC Motor
  • Temperature Control System
    Digital PID control
  • Temperature accuracy(°C)
    ±0.2
  • Power supply details
    AC100V50/60Hz1.2A
  • Weight(g)
    1800
  • Internal Capacity
    1 unit
Part Number
2-1991-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 102,670.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1200
  • Power Supply(V)
    100
  • Main Body Size(mm)
    131×200×173
  • Operating Temperature Range
    5~105
  • Stirring Capacity(ml)
    300
  • Plate Size(mm)
    85×85
  • Manufacturer Model Number
    CPS-300
  • Manufacturer Product Name
    Cool Stirrer CPS-300
  • Features
    Stirring can be done while cooling/heating. Low in vibration and noise, slim L-shape design.
  • Material
    Plate Material: Aluminum
  • Application
    For automatic titrator sample temperature regulation. To aid in potentiometric and photometric titration, and with aquameters. For low-temperature extraction of proteins etc., and organic compound reaction. Pharmaceutical water. For measuring conductivity.
  • Specification details
    Heat Sink: Peltier Module
  • Motor
    DC Motor
  • Temperature Control System
    Digital PID control
  • Temperature accuracy(°C)
    ±0.2
  • Power supply details
    AC100V50/60Hz1.2A
  • Weight(g)
    1800
  • Internal Capacity
    1 unit

Product Description

Stirring is possible while cooling or heating. Slim L-shaped with low vibration and low noise.

Specifications of 2-1991-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1200
  • Power Supply(V)
    100
  • Main Body Size(mm)
    131×200×173
  • Operating Temperature Range
    5~105
  • Stirring Capacity(ml)
    300
  • Plate Size(mm)
    85×85
  • Manufacturer Model Number
    CPS-300
  • Manufacturer Product Name
    Cool Stirrer CPS-300
  • Features
    Stirring can be done while cooling/heating. Low in vibration and noise, slim L-shape design.
  • Material
    Plate Material: Aluminum
  • Application
    For automatic titrator sample temperature regulation. To aid in potentiometric and photometric titration, and with aquameters. For low-temperature extraction of proteins etc., and organic compound reaction. Pharmaceutical water. For measuring conductivity.
  • Specification details
    Heat Sink: Peltier Module
  • Motor
    DC Motor
  • Temperature Control System
    Digital PID control
  • Temperature accuracy(°C)
    ±0.2
  • Power supply details
    AC100V50/60Hz1.2A
  • Weight(g)
    1800
  • Internal Capacity
    1 unit
Part Number
2-1991-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 102,670.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1