(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hotplate & Stirrer

Hotplate & Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,210.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2234-02 SALE
1-2234-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Model Number Manufacturer Product Name JAN Code Features Temperature Control System Heater capacity
(W)
Temperature Setting Range
(°C)
Weight
(g)
Internal Capacity

฿ 19,210.00

฿ 15,368.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirrer 6797-210 Hot Plate & Stirrer 6797-210 4560111743723 Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability. - - - 2000 1 unit

฿ 24,685.00

฿ 19,748.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Hotplate & Stirrer 6797-220 Hot Plate & Stirrer 6797-220 4560111743730 Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability. Light comes on when the top plate temperature exceeds 60°C. PID Control 240 Room Temperature-550 2300 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    60~1100
  • Power Supply(V)
    100
  • Main Body Size(mm)
    112×147×185
  • Plate Size(mm)
    102×127
  • Material
    Body: aluminum (powder coated), Plate: ceramic
  • Motor
    AC Induction Motor
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability.

Part Number
1-2234-02 SALE
1-2234-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Model Number Manufacturer Product Name JAN Code Features Temperature Control System Heater capacity
(W)
Temperature Setting Range
(°C)
Weight
(g)
Internal Capacity

฿ 19,210.00

฿ 15,368.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Stirrer 6797-210 Hot Plate & Stirrer 6797-210 4560111743723 Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability. - - - 2000 1 unit

฿ 24,685.00

฿ 19,748.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Hotplate & Stirrer 6797-220 Hot Plate & Stirrer 6797-220 4560111743730 Uses ceramic top plate for excellent thermal conductivity. Temperature and speed control dials have excellent visibility and operability. Light comes on when the top plate temperature exceeds 60°C. PID Control 240 Room Temperature-550 2300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1