(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hot Stirrer Rotation Speed (rpm) Approx. 300–1500

Hot Stirrer Rotation Speed (rpm) Approx. 300–1500

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-246-01

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    Approx. 300-1,500
  • Power Supply(V)
    100
  • Size(mm)
    184×188×108
  • Stirring Capacity(ml)
    50~3000
  • Plate Size(mm)
    175×160
  • Manufacturer Model Number
    HS-5BH
  • Manufacturer Product Name
    Hotplate Stirrer HS-5BH
  • JAN Code
    4571110737095
  • Features
    Heater plate has a light alloy block embedded, giving it good heat efficiency and temperature distribution. The top pan is ceramic coated, with superior chemical resistance.
  • Material
    Plate: Ceramic Coating
  • Accessory
    Rotor (30 mm) x 1 piece
  • Maximum Heating Panel Temperature(°C)
    250
  • Rotation Control
    Electronic control
  • Motor
    Shaded Pole Motor
  • Temperature Control System
    Triac Phase Control System
  • Heater capacity(W)
    250
  • Power cord length(m)
    1.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz3A
  • Weight(g)
    2700
  • Internal Capacity
    1 unit
Part Number
1-246-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 31,508.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    Approx. 300-1,500
  • Power Supply(V)
    100
  • Size(mm)
    184×188×108
  • Stirring Capacity(ml)
    50~3000
  • Plate Size(mm)
    175×160
  • Manufacturer Model Number
    HS-5BH
  • Manufacturer Product Name
    Hotplate Stirrer HS-5BH
  • JAN Code
    4571110737095
  • Features
    Heater plate has a light alloy block embedded, giving it good heat efficiency and temperature distribution. The top pan is ceramic coated, with superior chemical resistance.
  • Material
    Plate: Ceramic Coating
  • Accessory
    Rotor (30 mm) x 1 piece
  • Maximum Heating Panel Temperature(°C)
    250
  • Rotation Control
    Electronic control
  • Motor
    Shaded Pole Motor
  • Temperature Control System
    Triac Phase Control System
  • Heater capacity(W)
    250
  • Power cord length(m)
    1.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz3A
  • Weight(g)
    2700
  • Internal Capacity
    1 unit

Product Description

The heater plate incorporates a light alloy block, so it has good thermal efficiency and good temperature distribution. The top plate is ceramic coated and has excellent chemical resistance.

Specifications of 1-246-01

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    Approx. 300-1,500
  • Power Supply(V)
    100
  • Size(mm)
    184×188×108
  • Stirring Capacity(ml)
    50~3000
  • Plate Size(mm)
    175×160
  • Manufacturer Model Number
    HS-5BH
  • Manufacturer Product Name
    Hotplate Stirrer HS-5BH
  • JAN Code
    4571110737095
  • Features
    Heater plate has a light alloy block embedded, giving it good heat efficiency and temperature distribution. The top pan is ceramic coated, with superior chemical resistance.
  • Material
    Plate: Ceramic Coating
  • Accessory
    Rotor (30 mm) x 1 piece
  • Maximum Heating Panel Temperature(°C)
    250
  • Rotation Control
    Electronic control
  • Motor
    Shaded Pole Motor
  • Temperature Control System
    Triac Phase Control System
  • Heater capacity(W)
    250
  • Power cord length(m)
    1.8 (3P Plug)
  • Power supply details
    AC100V50/60Hz3A
  • Weight(g)
    2700
  • Internal Capacity
    1 unit
Part Number
1-246-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 31,508.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1