(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-1815-12 |
1-1815-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Other | Specifications | Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Material | Specification details | Function | Maximum Temperature (°C) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,053.00 ฿ 20,042.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Temperature sensor (Glass Coat) | φ8×230 | - | - | PT100.51 | Glass Coated Sensor PT100.51 | - | - | - | - | - | 1 pc. | ||
฿ 87,846.00 ฿ 76,865.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~1700 | - | Main Body | 160×270×85 | 20000 | φ135 | RET control | Magnetic Stirrer RET control | Plate: Stainless Steel (SUS304) | Protection Class: IP42, Compatible Software OS: Windows(R) XP / VistaTM | Equipped with multiple functions such as weight measurement (0-2,000 g), measurement of other viscosity tendencies, calibration, reverse rotation | 340 | 3000 | 1 unit |
Equipped with multiple features, including weight measurement, temperature measurement (sensor sold separately), etc.
Part Number |
---|
1-1815-12 |
1-1815-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Rotations (rpm) |
Other | Specifications | Size (mm) |
Stirring Capacity (ml) |
Plate Size (mm) |
Manufacturer Model Number | Manufacturer Product Name | Material | Specification details | Function | Maximum Temperature (°C) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,053.00 ฿ 20,042.40 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | - | Option | Temperature sensor (Glass Coat) | φ8×230 | - | - | PT100.51 | Glass Coated Sensor PT100.51 | - | - | - | - | - | 1 pc. | ||
฿ 87,846.00 ฿ 76,865.25 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 50~1700 | - | Main Body | 160×270×85 | 20000 | φ135 | RET control | Magnetic Stirrer RET control | Plate: Stainless Steel (SUS304) | Protection Class: IP42, Compatible Software OS: Windows(R) XP / VistaTM | Equipped with multiple functions such as weight measurement (0-2,000 g), measurement of other viscosity tendencies, calibration, reverse rotation | 340 | 3000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?