(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hot Magnet Stirrer RH Rotation Speed (Rpm) 50–2000

Hot Magnet Stirrer RH Rotation Speed (Rpm) 50–2000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 34,418.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9941-11
1-9941-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications, type Manufacturer Model Number Manufacturer Product Name Internal Capacity

฿ 34,418.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Analog RH Basic Hotplate Magnet Stirrer RH Basic 1 unit

฿ 41,303.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Digital RH Digital Hotplate Magnet Stirrer RH Digital 1 unit

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    50~2000
  • Power Supply(V)
    100
  • Size(mm)
    160×246×90
  • Stirring Capacity(ml)
    15000
  • Plate Size(mm)
    φ135
  • Features
    The low speed, smooth rotation provides excellent stability.
  • Material
    Plate: Stainless Steel (SUS304)
  • Footnotes
    Rotor is not included.
  • Accessory
    Stirrer 3-piece Set
  • Heater capacity(W)
    600
  • Maximum Temperature(°C)
    320
  • Power supply details
    AC100V50/60Hz
  • Weight(g)
    2000
  • Internal Capacity
    1 unit

Product Description

It rotates smoothly from low speed and has excellent stability.
Rotational speed (rpm) 50 to 2,000

Part Number
1-9941-11
1-9941-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications, type Manufacturer Model Number Manufacturer Product Name Internal Capacity

฿ 34,418.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Analog RH Basic Hotplate Magnet Stirrer RH Basic 1 unit

฿ 41,303.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Digital RH Digital Hotplate Magnet Stirrer RH Digital 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1