(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hot Stirrer REXIM, Speed (rpm) 1500

Hot Stirrer REXIM, Speed (rpm) 1500

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,638.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4606-31 SALE
1-4607-51 SALE
1-4608-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Size
(mm)
Stirring Capacity
(ml)
Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Features Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 13,638.00

฿ 10,910.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 189×215×81 50~3000×1 165×150 RSH-1AN Hot Stirrer REXIM RSH-1AN 4562108498647 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 300 2000 1 unit

฿ 40,458.00

฿ 32,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 344×377×81 50~2000×4 140×140 RSH-4AN Hot Stirrer REXIM RSH-4AN 4562108498685 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 180×4 5000 1 unit

฿ 53,642.00

฿ 42,913.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 504×377×81 50~2000×6 140×140 RSH-6AN Hot Stirrer REXIM RSH-6AN 4562108498708 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 180×6 8000 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    1500
  • Power Supply(V)
    100
  • Material
    Hotplate: Aluminum (Fluorine resin coating)
  • Specification details
    Setting Method / Volume Setting
  • Motor
    DC Brush Motor
  • Temperature Setting Range(°C)
    50~250
  • Power supply details
    AC100V50/60Hz
  • Main Body Material
    ABS Resin
  • Internal Capacity
    1 unit

Product Description

When you need simple operation and basic performance.

Part Number
1-4606-31 SALE
1-4607-51 SALE
1-4608-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Size
(mm)
Stirring Capacity
(ml)
Plate Size
(mm)
Manufacturer Model Number Manufacturer Product Name JAN Code Features Heater capacity
(W)
Weight
(g)
Internal Capacity

฿ 13,638.00

฿ 10,910.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 189×215×81 50~3000×1 165×150 RSH-1AN Hot Stirrer REXIM RSH-1AN 4562108498647 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 300 2000 1 unit

฿ 40,458.00

฿ 32,366.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 344×377×81 50~2000×4 140×140 RSH-4AN Hot Stirrer REXIM RSH-4AN 4562108498685 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 180×4 5000 1 unit

฿ 53,642.00

฿ 42,913.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 504×377×81 50~2000×6 140×140 RSH-6AN Hot Stirrer REXIM RSH-6AN 4562108498708 A safety lamp is provided on the front of the main body between the hot plate and operation panel (Lit until the temperature of the top plate decreases to below 60°C). Multiple solutions can be heated and stirred at the same time; rotation speed and temperature can be also adjusted individually. Sample temperature can be controlled directly by using the external temperature sensor (sold separately). A support rod can be attached for fixing the temperature sensor (sold separately). 180×6 8000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1