(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Stirrer

Slim Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29,123.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4239-01 SALE
1-4239-02 SALE
1-4239-03 SALE
1-5940-01 SALE
1-5940-02 SALE
1-5940-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size
(mm)
No. of Stirrers Manufacturer Model Number Manufacturer Product Name Features Internal Capacity

฿ 30,713.00

฿ 24,570.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 499×100×52 4 KSI-4 Slim Stirrer KSI-4 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 43,367.00

฿ 34,693.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 499×190×52 8 KSI-8 Slim Stirrer KSI-8 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 54,540.00

฿ 43,632.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 699×190×52 12 KSI-12 Slim Stirrer KSI-12 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 29,123.00

฿ 23,298.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 499×100×52 4 KSS-4 Slim Stirrer KSS-4 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 44,745.00

฿ 35,796.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 499×190×52 8 KSS-8 Slim Stirrer KSS-8 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 50,305.00

฿ 40,244.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 699×190×52 12 KSS-12 Slim Stirrer KSS-12 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    100~1700
  • Power Supply(V)
    100
  • Stirring Capacity(ml)
    500
  • Material
    Exterior: Stainless Steel (SUS 304)
  • Motor
    DC Brush Motor (Spindle Center Spacing: 100 mm)
  • Power cord length(m)
    2.5
  • Power supply details
    AC100V50/60Hz
  • Internal Capacity
    1 unit

Product Description

It can be used practically in a limited space thanks to its small/oblong/flat shape. The rotation speed for KSI type can be set individually, so various types of stirring can be carried out at the same time. For KSS type, all the motors can be rotated at the same speed, so stirring under the same conditions is possible. In spite of its small size, it can be used for multiple 500 ml beakers.

Part Number
1-4239-01 SALE
1-4239-02 SALE
1-4239-03 SALE
1-5940-01 SALE
1-5940-02 SALE
1-5940-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Size
(mm)
No. of Stirrers Manufacturer Model Number Manufacturer Product Name Features Internal Capacity

฿ 30,713.00

฿ 24,570.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 499×100×52 4 KSI-4 Slim Stirrer KSI-4 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 43,367.00

฿ 34,693.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 499×190×52 8 KSI-8 Slim Stirrer KSI-8 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 54,540.00

฿ 43,632.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Individual Rotation Control 699×190×52 12 KSI-12 Slim Stirrer KSI-12 Because of its small, long, and flat shape, it can be used with limited space. The speed of the rotation can be set individually, so various types of stirring can be carried out at the same time. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 29,123.00

฿ 23,298.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 499×100×52 4 KSS-4 Slim Stirrer KSS-4 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 44,745.00

฿ 35,796.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 499×190×52 8 KSS-8 Slim Stirrer KSS-8 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

฿ 50,305.00

฿ 40,244.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) Same rotation control 699×190×52 12 KSS-12 Slim Stirrer KSS-12 Because of its small, long, and flat shape, it can be used with limited space. All the motors can be rotated at the same speed, so stirring under the same conditions is possible. Although small, it can be used for multiple 500 ml beakers. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1